Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

seer-13
HSPF 7.7
cools
heats

Overview

Paired with the 40QNQ high wall indoor unit, this heat pump offers that perfect balance between budget limits you may have today and your desire for energy savings and comfort options.

Features

STANDARD FEATURES

  • 13.0 SEER cooling efficiency
  • Up to 7.7 HSPF heating efficiency
  • Line lengths up to 200'
  • Single-stage scroll compressor
  • Quiet operation
  • Auto restart after power failure
  • System diagnostics
  • 10-year parts limited and 10-year compressor limited warranties to the original purchasing owner upon timely registration1

OPTIONAL FEATURES

  • Extended range cooling kit


1 If properly registered within ninety (90) days after original installation, parts are warranted to the original purchaser for a period of 10 years. Otherwise, parts warranty is 5 years. For other applications a 7-year parts and 7-year compressor limited warranties apply. See warranty certificate for details.

Specifications

EFFICIENCY

  • 13.0 SEER
  • Up to 11.7 EER
  • 7.7 HSPF

PERFORMANCE

  • Outdoor sound: as low as 55 decibels1
  • Auto restart after power failure

OUTDOOR OPERATING RANGE

  • Cooling mode Min-Max DB: 55-125° F (-20°F Min with extended range cooling kit)
  • Heating mode Min-Max DB: 17-75° F

LINE LENGTH

  • Up to 200'

TECHNOLOGY

  • Single-stage scroll compressor
  • System protecting high pressure and loss of charge switches
  • Current protection
  • Sound reduction: isolated compressor
  • Diagnostics intelligence

CAPACITIES

  • 1.5-3 ton

REQUIREMENTS

  • 1.5-3 ton 208-230 V
  • 3 ton unit 460 V

AESTHETICS

  • Heavy-gauge, galvanized steel construction
  • Primed and coated with a 100% coverage, baked-enamel finish in gray


1 Quietest size within each model group during most common cooling operating condition.

Documents

Display documents for:

Works Well With

Ratings & Reviews