Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

seer-13
HSPF 7.7
cools
heats
puron

Detail

Performance series models offer the perfect balance of features versus price. With line lengths of up to 200', this in-ceiling cassette, heat pump system can go just about anywhere.

It's designed for dependable temperature control year round with options to extend cooling through the dead of winter if needed. Use it to cool interior hot spaces like computer rooms when temperatures outside are above 55°F or add the extended range cooling kit and you can use this unit to cool even in extreme outdoor temps down to -20°F.

As a heat pump, you can use it to provide warmth when outdoor temperatures range from 17 to 75°F. Its single-stage scroll compressor is a proven workhorse for delivering dependable cooling year after year.

Key Features

STANDARD FEATURES

  • 13 SEER cooling efficiency 
  • 7.7 HSPF heating efficiency 
  • Line lengths up to 200'
  • Single-stage scroll compressor
  • 3 indoor unit fan speeds
  • Motorized louver allows fixed or oscillating motion
  • Specific temperature setting adjustments from 62-84°F
  • Indoor sound: as low as 31 decibels1
  • Dehumidification mode
  • System diagnostics
  • 5-year parts limited and 7-year compressor limited warranties2

OPTIONAL FEATURES

  • Fresh air intake
  • Wireless remote control
  • Wired wall control
  • Extended range cooling kit

1. Quietest size within each model group during low fan-speed operation

2. To the original owner, 5-year parts and 7-year compressor limited warranties are available when product is used in an owner-occupied residence. For other applications a 1-year parts and 5-year compressor limited warranties apply. See warranty certificate for details.

SPECIFICATIONS

EFFICIENCY

  • 13 SEER
  • 11 EER
  • 7.7 HSPF

PERFORMANCE

  • 3 indoor fan speeds
  • Indoor sound: as low as 31 decibels1
  • Outdoor sound: as low as 55 decibels2

OUTDOOR OPERATING RANGE

  • Cooling mode Min-Max DB: 55-125°F (-20°F Min with extended range cooling kit)
  • Heating mode Min-Max DB: 17-75°F

LINE LENGTH

  • Up to 200'

TECHNOLOGY

  • Single-stage scroll compressor
  • System protecting high pressure and loss of charge switches
  • Diagnostics intelligence
  • Recommended controls: 33MC-URC wired control or 33MC-UMC wireless remote

CAPACITIES

  • 1.5-3 ton

REQUIREMENTS

  • 1.5-3 ton 208-230 V (outdoor unit)
  • 3 ton unit 460 V (outdoor unit)
  • 208-230 V (indoor unit)

AESTHETICS

  • Heavy-gauge, galvanized steel construction (outdoor unit)
  • Primed and coated with a 100% coverage, baked-enamel finish in gray (outdoor unit)
  • Indoor unit features a modern, flush-mount, white grille
COMPARE TO OTHER MODELS

1 Quietest size within each model group during low fan-speed operation.

2 Quietest size within each model group during most common cooling operating condition.

Documents

Display documents for:

Ratings & Reviews