Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

seer-13
HSPF 7.7
heats
cools

Overview

Comfort series ductless systems are designed with your budget in mind. The 38MVQ heat pump 's single-stage rotary compressor cool and heat so you can enjoy comfort within your budget. It is paired with the 40MVQ high wall indoor unit to create the MVQ ductless system, giving you plenty of comfort choices.

This model also offers an extended range cooling kit in case your need to cool involves a room that seems to be always too hot no matter what time of year. With it you can continue cooling even when temperatures dip to -20° F.

Features

STANDARD FEATURES

  • 13.0 SEER cooling efficiency
  • Up to 7.7 HSPF heating efficiency
  • Line lengths 65-100' depending on unit capacity
  • Single-stage rotary compressor
  • Quiet operation
  • Auto restart after power failure
  • System diagnostics
  • 10-year parts limited and 10-year compressor limited warranties to the original purchasing owner upon timely registration1

OPTIONAL FEATURES

  • Extended range cooling kit


1 If properly registered within ninety (90) days after original installation, parts are warranted to the original purchaser for a period of 10 years. Otherwise, parts warranty is 5 years. For other applications a 7-year parts and 7-year compressor limited warranties apply. See warranty certificate for details.

Specifications

EFFICIENCY

  • 13.0 SEER
  • Up to 12.1 EER
  • Up to 7.7 HSPF

PERFORMANCE

  • Outdoor sound: as low as 52 decibels1
  • Auto restart after power failure

OUTDOOR OPERATING RANGE

  • Cooling mode Min-Max DB: 55-125° F (-20° F Min with extended range cooling kit)
  • Heating mode Min-Max DB: 5-75° F

LINE LENGTH

  • Up to 100'

TECHNOLOGY

  • Single-stage rotary compressor
  • System protecting high pressure and loss of charge switches
  • Current protection
  • Diagnostics intelligence

CAPACITIES

  • .75-2 ton

REQUIREMENTS

  • .75-1 ton 115 V
  • 1.5-2 ton 208-230 V

AESTHETICS

  • Heavy-gauge, galvanized steel construction
  • Primed and coated with a 100% coverage, baked-enamel finish in white


1 Quietest size within each model group during most common cooling operating condition.

Documents

Display documents for:

Works Well With

Ratings & Reviews