Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

Up to 22 SEER
HSPF 10
heats
cools
Energy Star Select Sizes

Overview

If you happen to live in a home without ductwork or have converted a sizeable area to living/working space, you'll appreciate this multi-zone heat pump. As part of the MG System, it can provide cooling for those hot summer days and warmth the rest of the year while temperatures remain above -4° F.

As a multi-zone you can use up to five multiple style indoor units supported by just this one efficient, outdoor variable-speed compressor unit. For quiet comfort in a large space application, it can't be beat.

Features

STANDARD FEATURES

  • Inverter Compressor
  • Up to 22.0 SEER cooling efficiency
  • Up to 10.0 HSPF heating efficiency
  • Available in 208/230V
  • Built-in basepan heater
  • Total piping length 98 - 245' depending on unit capacity
  • Connects two to five indoor units (zones) off a single outdoor unit
  • Multiple style indoor units (Performance™ Series)
  • Condenser high-temperature protection
  • Refrigerant leakage detection
  • Quiet outdoor sound operation, as low as 60 decibels1
  • System diagnostics
  • 10-year parts limited and 10-year compressor limited warranties to the original purchasing owner upon timely registration2


Quietest size within each model group during most common cooling operating condition.

If properly registered within ninety (90) days after original installation, parts are warranted to the original purchaser for a period of 10 years. Otherwise, parts warranty is 5 years. For other applications a 7-year parts and 7-year compressor limited warranties apply. See warranty certificate for details.

Specifications

EFFICIENCY

  • Up to 22.0 SEER
  • Up to 12.5 EER
  • Up to 10.0 HSPF
  • Select sizes are ENERGY STAR® certified based on indoor unit pairing

PERFORMANCE

  • Outdoor sound: as low as 60 decibels1

OUTDOOR OPERATING RANGE

  • Cooling mode Min-Max DB: -4° ~ 122° F (-20° ~ 50° C)
  • Heating mode Min-Max DB: -4° ~ 86° F (-20° ~ 30° C)

LINE LENGTH

  • Up to 245'

TECHNOLOGY

  • Inverter Compressor
  • System protecting high pressure and loss of charge switches
  • Voltage and current protection
  • Sound reduction: isolated compressor
  • Diagnostics intelligence

CAPACITIES

  • 1.5 - 4 tons

REQUIREMENTS

  • 208/230V

AESTHETICS

  • Heavy-gauge, galvanized steel construction
  • Primed and coated with a 100% coverage, baked-enamel finish in white


1 Quietest size within each model group during most common cooling operating condition.

Documents

Display documents for:

Warranty

Ratings & Reviews