Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

seer-19
HSPF 10
cools
heats
Energy Star Select Sizes
puron

Detail

If you happen to live in a home without ductwork or have converted a sizeable area to living/working space, you'll appreciate this multi-zone unit. It can provide cooling for those hot summer days and warmth the rest of the year while temperatures remain above 5°F.

As a multi-zone you can use up to five multiple style indoor units supported by just one efficient, outdoor variable-speed compressor unit. For quiet comfort in a large space application, it can't be beat.

Key Features

STANDARD FEATURES

  • Up to 22 SEER cooling efficiency
  • Up to 10 HSPF heating efficiency
  • Line lengths 66-98' depending on unit capacity
  • Supports up to five multiple style indoor units
  • Variable-speed invertercompressor
  • Up to 4 indoor unit fan speeds
  • Motorized louver allows fixed or oscillating motion
  • Specific temperature setting adjustments from 62-84°F
  • Auto restart after power failure
  • Indoor sound: as low as 27 decibels1
  • Washable filters
  • System diagnostics
  • 10-year parts limited and 10-year compressor limited warranties to the original purchasing owner upon timely registration2

CONTROL STANDARD FEATURES

  • Wireless remote control standard
  • Sleep mode
  • Up to 24-hour start/stop timer

1 Quietest size within each model group during low fan-speed operation

2 If properly registered within ninety (90) days after original installation, parts are warranted to the original purchaser for a period of 10 years. Otherwise, parts warranty is 5 years. For other applications a 7-year parts and 7-year compressor limited warranties apply. See warranty certificate for details.

SPECIFICATIONS

EFFICIENCY

  • Up to 22 SEER
  • Up to 12.5 EER
  • Up to 10 HSPF

PERFORMANCE

  • Up to 4 indoor fan speeds
  • Indoor sound: as low as 27 decibels1
  • Outdoor sound: as low as 60 decibels2
  • Auto restart after power failure

OUTDOOR OPERATING RANGE

  • Cooling mode Min-Max DB: -4-122°F
  • Heating mode Min-Max DB: -4-86°F

LINE LENGTH

  • Up to 98'

TECHNOLOGY

  • Variable Speed (Inverter) Compressor technology
  • System protecting high pressure and loss of charge switches
  • Voltage and current protection
  • Sound reduction: isolated compressor
  • Diagnostics intelligence
  • Recommended control: wireless remote

CAPACITIES

  • 2-4 ton

REQUIREMENTS

  • 208-230 V (outdoor unit)
  • Indoor powered by outdoor unit

AESTHETICS

  • Heavy-gauge, galvanized steel construction (outdoor unit)
  • Primed and coated with a 100% coverage, baked-enamel finish in white (outdoor unit)
  • Multiple style indoor units
COMPARE TO OTHER MODELS

1 Quietest size within each model group during low fan-speed operation.

2 Quietest size within each model group during most common cooling operating condition.

Documents

No result found for "38MGQ/40MB "

We can't find any documents for the product you are viewing.

For more information about the product, please contact your local Carrier® expert.

Ratings & Reviews