Cooling Efficiency
Up to 15.0 SEER
Heating Efficiency
Up to 8.2 HSPF
Comfort Features
Better
Email product info

seer-15
HSPF 8.2
heats
cools

Overview

ComfortTM Series ductless heat pumps are designed with your budget in mind. The 38MFQ model has an Inverter compressor to cool and heat so you can enjoy a higher level of comfort. It is paired with the 40MFQ High Wall indoor unit to create the MF Ductless Single Zone System, giving you plenty of comfort choices.

Features

STANDARD FEATURES

  • Inverter Compressor
  • Up to 15.0 SEER cooling efficiency
  • Up to 8.2 HSPF heating efficiency
  • Available in 115V and 208/230V
  • Piping length 65-98' depending on unit capacity
  • Quiet outdoor sound operation, as low as 57 decibels1
  • System diagnostics
  • 10-year parts limited and 10-year compressor limited warranties to the original purchasing owner upon timely registration1


If properly registered within ninety (90) days after original installation, parts are warranted to the original purchaser for a period of 10 years. Otherwise, parts warranty is 5 years. For other applications a 7-year parts and 7-year compressor limited warranties apply. See warranty certificate for details.

Specifications

EFFICIENCY

  • Up to 15.0 SEER
  • Up to 10.0 EER
  • Up to 8.2 HSPF

PERFORMANCE

  • Outdoor sound: as low as 57 decibels1

OUTDOOR OPERATING RANGE

  • Cooling mode Min-Max DB: 14° ~ 115° F (-10° ~ 46° C) 
  • Heating mode Min-Max DB: 5° ~ 75° F (-15° ~ 24° C) 

LINE LENGTH

  • Up to 98'

TECHNOLOGY

  • Inverter Compressor
  • System protecting high pressure and loss of charge switches
  • Current protection
  • Diagnostics intelligence

CAPACITIES

  • 0.75 - 1.8 tons

REQUIREMENTS

  • 0.75 - 1 ton 115V 
  • 1.0 - 1.8 tons 208/230V 

AESTHETICS

  • Heavy-gauge, galvanized steel construction
  • Primed and coated with a 100% coverage, baked-enamel finish in white


Quietest size within each model group during most common cooling operating condition.

Documents

Display documents for:

Works Well With

Ratings & Reviews