Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

SEER 20.5
HSPF 9.5
heats
cools
Energy Star Select Sizes

Overview

Paired with the 40MAQ High Wall indoor unit to create the MA System, this heat pump offers that perfect balance between budget limits you may have today and your desire for energy savings and comfort options. It lives up to its PerformanceTM name with features like an Inverter compressor for quiet efficiency.

Features

STANDARD FEATURES

  • Inverter Compressor
  • Up to 23.5 SEER cooling efficiency
  • Up to 10.5 HSPF heating efficiency
  • Available in 115V and 208/230V
  • Built-in basepan heater
  • Condenser high-temperature protection
  • Refrigerant leakage dectection
  • Piping length 82-164' depending on unit capacity
  • Quiet outdoor sound operation, as low as 55.5 decibels1
  • 10-year parts limited and 10-year compressor limited warranties to the original purchasing owner upon timely registration2


Quietest size within each model group during most common cooling operating condition.

If properly registered within ninety (90) days after original installation, parts are warranted to the original purchaser for a period of 10 years. Otherwise, parts warranty is 5 years. For other applications a 7-year parts and 7-year compressor limited warranties apply. See warranty certificate for details.

Specifications

EFFICIENCY

  • Up to 23.5 SEER
  • Up to 14.5 EER
  • Up to 10.5 HSPF
  • Select sizes are ENERGY STAR® certified based on indoor unit pairing

PERFORMANCE

  • Outdoor sound: as low as 55.5 decibels1

OUTDOOR OPERATING RANGE

  • Cooling mode Min-Max DB: -4° ~ 122° F (-20° ~ 50° C)
  • Heating mode Min-Max DB: -4° ~ 86° F (-20° ~ 30° C)

LINE LENGTH

  • Up to 164'

TECHNOLOGY

  • Inverter Compressor
  • Voltage and current protection
  • Sound reduction: isolated compressor

CAPACITIES

  • 0.75 - 2.5 tons 

REQUIREMENTS

  • 0.75 - 1 ton 115V
  • 0.75 - 2.5 tons 208/230V

AESTHETICS

  • Heavy-gauge, galvanized steel construction
  • Primed and coated with a 100% coverage, baked-enamel finish in white


1 Quietest size within each model group during most common cooling operating condition.

Documents

Display documents for:

Ratings & Reviews