Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

seer-13
cools

Overview

Performance Series models offer the perfect balance of features versus price. With line lengths of up to 200', this wall-mounted, cooling-only system can go just about anywhere.

Paired with the 40QNC high wall indoor unit, it's designed for cooling even interior hot spaces like computer rooms when temperatures outside are above 55° F. But, add an extended range cooling kit and you can use this unit to cool virtually year round even in extreme outdoor temps down to -20° F.

Its single-stage scroll compressor is a proven workhorse for delivering dependable cooling year after year.

Features

STANDARD FEATURES

  • 13.0 SEER cooling efficiency
  • Line lengths up to 200'
  • Single-stage scroll compressor
  • Auto restart after power failure
  • System diagnostics
  • 10-year parts limited and 10-year compressor limited warranties to the original purchasing owner upon timely registration1

OPTIONAL FEATURES

  • Extended range cooling kit


1 If properly registered within ninety (90) days after original installation, parts are warranted to the original purchaser for a period of 10 years. Otherwise, parts warranty is 5 years. For other applications a 7-year parts and 7-year compressor limited warranties apply. See warranty certificate for details.

Specifications

EFFICIENCY

  • 13.0 SEER
  • Up to 11.8 EER

PERFORMANCE

  • Outdoor sound: as low as 55 decibels1
  • Auto restart after power failure

OUTDOOR OPERATING RANGE

  • Cooling mode Min-Max DB: 55-125° F (-20° F Min with extended range cooling kit)

LINE LENGTH

  • Up to 200

TECHNOLOGY

  • Single-stage scroll compressor
  • System protecting high pressure and loss of charge switches
  • Current protection
  • Sound reduction: isolated compressor
  • Diagnostics intelligence

CAPACITIES

  • 1.5-3 ton

REQUIREMENTS

  • 1.5-3 ton 208-230 V
  • 3 ton unit 460 V

AESTHETICS

  • Heavy-gauge, galvanized steel construction
  • Primed and coated with a 100% coverage, baked-enamel finish in gray


1 Quietest size within each model group during most common cooling operating condition.

Documents

Display documents for:

Works Well With

Ratings & Reviews