Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

seer-13
cools
puron

Detail

Performance series models offer the perfect balance of features versus price. With line lengths of up to 200', this wall-mounted, cooling-only system can go just about anywhere.

It's designed for cooling even interior hot spaces like computer rooms when temperatures outside are above 55°F. But, add an extended range cooling kit and you can use this unit to cool virtually year round even in extreme outdoor temps down to -20°F.

Its single-stage scroll compressor is a proven workhorse for delivering dependable cooling year after year.

Key Features

HIGHWALL STANDARD FEATURES

  • 13 SEER cooling efficiency
  • Line lengths up to 200'
  • Single-stage scroll compressor
  • 3 indoor unit fan speeds
  • Motorized louver allows fixed or oscillating motion
  • Specific temperature setting adjustments from 62-84°F
  • Auto restart after power failure
  • Indoor sound: as low as 38 decibels1
  • Dehumidification mode
  • Washable filters
  • System diagnostics
  • 5-year parts limited and 7-year compressor limited warranties2

CONTROL STANDARD FEATURES

  • Wireless remote control standard
  • Sleep mode
  • Up to 24-hour start/stop timer

OPTIONAL FEATURES

  • Extended range cooling kit

1. Quietest size within each model group during low fan-speed operation

2. To the original owner, 5-year parts and 7-year compressor limited warranties are available when product is used in an owner-occupied residence. For other applications a 1-year parts and 5-year compressor limited warranties apply. See warranty certificate for details.

SPECIFICATIONS

EFFICIENCY

  • 13 SEER
  • Up to 11.8 EER

PERFORMANCE

  • 3 indoor fan speeds
  • Indoor sound: as low as 38 decibels1
  • Outdoor sound: as low as 55 decibels2
  • Auto restart after power failure

OUTDOOR OPERATING RANGE

  • Cooling mode Min-Max DB: 55-125°F (-20°F Min with extended range cooling kit)

LINE LENGTH

  • Up to 200'

TECHNOLOGY

  • Single-stage scroll compressor
  • System protecting high pressure and loss of charge switches
  • Current protection
  • Sound reduction: isolated compressor
  • Diagnostics intelligence
  • Recommended controls: wireless remote (included) or optional wired control 33MC-URC

CAPACITIES

  • 1.5-3 ton

REQUIREMENTS

  • 1.5-3 ton 208-230 V (outdoor unit)
  • 3 ton unit 460 V (outdoor unit)
  • 208-230 V (indoor unit)

AESTHETICS

  • Heavy-gauge, galvanized steel construction (outdoor unit)
  • Primed and coated with a 100% coverage, baked-enamel finish in gray (outdoor unit)
  • Modern, flat panel indoor unit in white
COMPARE TO OTHER MODELS

1 Quietest size within each model group during low fan-speed operation.

2 Quietest size within each model group during most common cooling operating condition.

Documents

Display documents for:

Owner's Manual

Ratings & Reviews