Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

seer-16
HSPF 8.2
heats
cools

Overview

If you happen to live in a home without ductwork or have converted a sizeable area to living/working space, you'll appreciate this multi-zone unit. It can provide cooling for those hot summer days and warmth the rest of the year while temperatures remain above 5° F.

As a multi-zone, you can use up to five 40GVM indoor high wall models supported by just this one efficient, outdoor variable-speed compressor unit. For quiet comfort in a large space application, it can't be beat.

Features

STANDARD FEATURES

  • Up to 16.0 SEER cooling efficiency
  • Up to 8.2 HSPF heating efficiency
  • Line lengths 66-262' depending on unit capacity
  • Supports up to five indoor high wall units
  • Variable-speed inverter compressor
  • Quiet operation
  • Auto restart after power failure
  • System diagnostics
  • 10-year parts limited and 10-year compressor limited warranties to the original purchasing owner upon timely registration1


1 If properly registered within ninety (90) days after original installation, parts are warranted to the original purchaser for a period of 10 years. Otherwise, parts warranty is 5 years. For other applications a 7-year parts and 7-year compressor limited warranties apply. See warranty certificate for detail.

Specifications

EFFICIENCY

  • Up to 16.0 SEER
  • Up to 10.2 EER
  • Up to 8.2 HSPF

PERFORMANCE

  • Outdoor sound: as low as 56 decibels1
  • Compressor enhanced summer dehumidification
  • Auto restart after power failure

OUTDOOR OPERATING RANGE

  • Cooling mode Min-Max DB: 23-118° F
  • Heating mode Min-Max DB: 5-80° F

LINE LENGTH

  • Up to 262'

TECHNOLOGY

  • Variable-speed inverter compressor technology
  • System protecting high pressure and loss of charge switches
  • Voltage and current protection
  • Sound reduction: isolated compressor
  • Diagnostics intelligence

CAPACITIES

  • .75-3.5 ton

REQUIREMENTS

  • 208-230 V

AESTHETICS

  • Heavy-gauge, galvanized steel construction
  • Primed and coated with a 100% coverage, baked-enamel finish in white


1 Quietest size within each model group during most common cooling operating condition.

Works Well With

Ratings & Reviews