Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

seer-16
cools

Overview

Paired with the 40GVC high wall indoor unit to create the GVC system, this air conditioner offers that perfect balance between budget limits you may have today and your desire for energy savings and comfort options. It lives up to its Performance name with features like a variable-speed compressor for quiet efficiency.

Features

STANDARD FEATURES

  • Up to 16.0 SEER cooling efficiency
  • Line lengths 50-100' depending on unit capacity
  • Variable-speed inverter compressor
  • Quiet operation
  • Auto restart after power failure
  • System diagnostics
  • 10-year parts limited and 10-year compressor limited warranties to the original purchasing owner upon timely registration1


1 If properly registered within ninety (90) days after original installation, parts are warranted to the original purchaser for a period of 10 years. Otherwise, parts warranty is 5 years. For other applications a 7-year parts and 7-year compressor limited warranties apply. See warranty certificate for detail.

Specifications

EFFICIENCY

  • Up to 16.0 SEER
  • Up to 12.0 EER

PERFORMANCE

  • Outdoor sound: as low as 52 decibels1
  • Compressor enhanced summer dehumidification
  • Auto restart after power failure

OUTDOOR OPERATING RANGE

  • Cooling mode Min-Max DB: Varies by unit size and voltage. Range is 5-118° F

LINE LENGTH

  • Up to 100'

TECHNOLOGY

  • Variable-speed inverter compressor technology
  • System protecting high pressure and loss of charge switches
  • Voltage and current protection
  • Sound reduction: isolated compressor
  • Diagnostics intelligence

CAPACITIES

  • .75-3 ton

REQUIREMENTS

  • .75-1 ton 115 V
  • 1-3 ton 208-230 V

AESTHETICS

  • Heavy-gauge, galvanized steel construction
  • Primed and coated with a 100% coverage, baked-enamel finish in white


1 Quietest size within each model group during most common cooling operating condition.

Documents

Display documents for:

Works Well With

Ratings & Reviews