Cooling Efficiency
Up to 22.0 SEER
Heating Efficiency
Up to 10.2 HSPF
Comfort Features
Best
Email product info

Up to 22 SEER
Up to 10.2 HSPF
heats
cools
Energy Star Select Sizes

Overview

This flexible multi-zone heat pump can be used to serve a single room or your entire home. As part of the GJ System, it can provide cooling for those hot summer days and warmth the rest of the year while temperatures remain above -4° F.

As a multi-zone, you can use up to nine multiple style indoor units supported by just this one efficient, outdoor variable-speed compressor unit. For quiet comfort in a small or large space application, it can't be beat.

Features

STANDARD FEATURES

  • Inverter Compressor
  • Up to 22.0 SEER cooling efficiency
  • Up to 10.2 HSPF heating efficiency
  • Available in 208/230V
  • Built-in basepan heater
  • Total piping length 66-476' depending on unit capacity
  • Connects two to nine indoor units (zones) off a single outdoor unit
  • Multiple style indoor units (Infinity® Series)
  • Quiet outdoor sound operation, as low as 56 decibels1
  • System diagnostics
  • 10-year parts limited and 10-year compressor limited warranties to the original purchasing owner upon timely registration2

OPTIONAL FEATURES

  • Branch Boxes (required for sizes 48 & 56)


Quietest size within each model group during most common cooling operating condition.

If properly registered within ninety (90) days after original installation, parts are warranted to the original purchaser for a period of 10 years. Otherwise, parts warranty is 5 years. For other applications a 7-year parts and 7-year compressor limited warranties apply. See warranty certificate for details.

Specifications

EFFICIENCY

  • Up to 22.0 SEER
  • Up to 12.5 EER
  • Up to 10.2 HSPF
  • Select sizes are ENERGY STAR® certified based on indoor unit pairing

PERFORMANCE

  • Outdoor sound: as low as 56 decibels1

OUTDOOR OPERATING RANGE

  • Cooling mode Min-Max DB:  0° ~ 119° F (-18° ~ 48° C)
  • Heating mode Min-Max DB: -4° ~ 75° F (-20° ~ 24° C)

LINE LENGTH

  • Up to 476'

TECHNOLOGY

  • Inverter Compressor
  • Voltage and current protection
  • Sound reduction: isolated compressor
  • Diagnostics intelligence

CAPACITIES

  • 1.5 ton - 4.6 tons

REQUIREMENTS

  • 208/230V

AESTHETICS

  • Heavy-gauge, galvanized steel construction
  • Primed and coated with a 100% coverage, baked-enamel finish in white


1 Quietest size within each model group during most common cooling operating condition.

Documents

Display documents for:

Brochure

Warranty

Ratings & Reviews