Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

seer-21
HSPF 11
cools
heats
Energy Star Select Sizes
puron

Detail

This flexible multi-zone system can be used to serve a single room or your entire home. It can provide cooling for those hot summer days and warmth the rest of the year while temperatures remain above 5°F.

As a multi-zone, you can use up to five multiple style indoor units supported by just one efficient, outdoor variable-speed compressor unit. For quiet comfort in a small or large space application, it can't be beat.

Key Features

STANDARD FEATURES

  • Up to 22 SEER cooling efficiency
  • Up to 11 HSPF heating efficiency
  • Line lengths 66-476' depending on unit capacity
  • Supports up to 9 indoor units (zones) off a single outdoor unti
  • Ducted and ductless indoor offering
  • Variable-speed invertercompressor
  • Motorized louver allows fixed or oscillating motion
  • Auto restart after power failure
  • Indoor sound: as low as 22 decibels1
  • Dehumidification mode
  • Washable filters
  • System diagnostics
  • 5-year parts limited and 7-year compressor limited warranties2

CONTROL STANDARD FEATURES

  • Wireless remote control standard
  • Sleep mode
  • Up to 24-hour start/stop timer

1 Quietest size within each model group during low fan-speed operation

2 To the original owner, 5-year parts and 7-year compressor limited warranties are available when product is used in an owner-occupied residence. For other applications a 1-year parts and 5-year compressor limited warranties apply. See warranty certificate for details.

SPECIFICATIONS

EFFICIENCY

  • Up to 22 SEER
  • Up to 12 EER
  • Up to 11 HSPF

PERFORMANCE

  • Up to 7 indoor fan speeds
  • Indoor sound: as low as 22 decibels1
  • Outdoor sound: as low as 56 decibels2
  • Compressor enhanced summer dehumidification
  • Auto restart after power failure

OUTDOOR OPERATING RANGE

  • Cooling mode Min-Max DB: 5-118°F
  • Heating mode Min-Max DB: 5-75°F

LINE LENGTH

  • Up to 476'

TECHNOLOGY

  • Variable-speed invertercompressor technology
  • Voltage and current protection
  • Sound reduction: isolated compressor
  • Diagnostics intelligence
  • Recommended control: wireless remote

CAPACITIES

  • Indoor capacities 3/4 ton - 2 ton
  • Outdoor capacities 1.5 ton - 5 ton

REQUIREMENTS

  • 208-230 V (outdoor unit)
  • Indoor powered by outdoor unit

AESTHETICS

  • Heavy-gauge, galvanized steel construction (outdoor unit)
  • Primed and coated with a 100% coverage, baked-enamel finish in white (outdoor unit)
  • Multiple style indoor units
COMPARE TO OTHER MODELS

1 Quietest size within each model group during low fan-speed operation.

2 Quietest size within each model group during most common cooling operating condition.

Documents

Display documents for:

Ratings & Reviews