Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

seer-13
HSPF 7.7
cools
heats
puron

Detail

Comfort series ductless systems are designed with your budget in mind. The MVQ model heat pump 's single-stage rotary compressor cool and heat so you can enjoy comfort within your budget. Its three fan speeds, dehumidification mode setting and oscillating louver give you plenty of comfort choices. Plus you get the convenience of a wireless remote.

This model also offers an extended range cooling kit in case your need to cool involves a room that seems to be always too hot no matter what time of year. With it you can continue cooling even when temperatures dip to -20°F.

Key Features

HIGHWALL STANDARD FEATURES

  • 13 SEER cooling efficiency
  • 7.7 HSPF heating efficiency
  • Line lengths 65-100' depending on unit capacity
  • Single-stage rotary compressor
  • 3 indoor unit fan speeds
  • Motorized louver allows fixed or oscillating motion
  • Specific temperature setting adjustments from 62-84°F
  • Auto restart after power failure
  • Indoor sound: as low as 31 decibels1
  • Dehumidification mode
  • Washable filters
  • System diagnostics
  • 5-year parts limited and 7-year compressor limited warranties2

CONTROL STANDARD FEATURES

  • Wireless remote control standard
  • Sleep mode

OPTIONAL FEATURES

  • Extended range cooling kit

1 Quietest size within each model group during low fan-speed operation

2 To the original owner, 5-year parts and 7-year compressor limited warranties are available when product is used in an owner-occupied residence. For other applications a 1-year parts and 5-year compressor limited warranties apply. See warranty certificate for details.

SPECIFICATIONS

EFFICIENCY

  • 13 SEER
  • Up to 12.1 EER
  • 7.7 HSPF

PERFORMANCE

  • 3 indoor fan speeds
  • Indoor sound: as low as 31 decibels1
  • Outdoor sound: as low as 52 decibels2
  • Auto restart after power failure

OUTDOOR OPERATING RANGE

  • Cooling mode Min-Max DB: 55-125°F (-20°F Min with extended range cooling kit)
  • Heating mode Min-Max DB: 5-75°F

LINE LENGTH

  • Up to 100'

TECHNOLOGY

  • Single-stage rotary compressor
  • System protecting high pressure and loss of charge switches
  • Indoor coil freeze protection
  • Current protection
  • Diagnostics intelligence
  • Recommended control: wireless remote (included)

CAPACITIES

  • .75-2 ton

REQUIREMENTS

  • .75-1 ton 115 V (outdoor unit)
  • 1.5-2 ton 208-230 V (outdoor unit)
  • Indoor powered by outdoor unit

AESTHETICS

  • Heavy-gauge, galvanized steel construction (outdoor unit)
  • Primed and coated with a 100% coverage, baked-enamel finish in white (outdoor unit)
  • Modern, flat panel indoor unit in white
COMPARE TO OTHER MODELS

1 Quietest size within each model group during low fan-speed operation.

2 Quietest size within each model group during most common cooling operating condition.

Documents

Display documents for:

Ratings & Reviews