Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

seer-15
HSPF 8.2
cools
heats
puron

Detail

Comfort series ductless systems are designed with your budget in mind.

The MFQ model heat pump has a variable-speed compressor to cool and heat so you can enjoy a higher level of comfort within your budget. Its four fan speeds, dehumidification mode setting and oscillating louver give you plenty of comfort choices. Plus you get the convenience of a wireless remote.

Key Features

HIGHWALL STANDARD FEATURES

  • 15 SEER cooling efficiency
  • 8.2 HSPF heating efficiency
  • Line lengths 65-98' depending on unit capacity
  • Variable-speed invertercompressor
  • 4 indoor unit fan speeds
  • Motorized louver allows fixed or oscillating motion
  • Specific temperature setting adjustments from 62-84°F
  • Auto restart after power failure
  • Indoor sound: as low as 31 decibels1
  • Dehumidification mode
  • Washable filters
  • System diagnostics
  • 5-year parts limited and 7-year compressor limited warranties2

CONTROL STANDARD FEATURES

  • Wireless remote control standard
  • Sleep mode

OPTIONAL FEATURES

  • Extended range cooling kit

1 Quietest size within each model group during low fan-speed operation

2 To the original owner, 5-year parts and 7-year compressor limited warranties are available when product is used in an owner-occupied residence. For other applications a 1-year parts and 5-year compressor limited warranties apply. See warranty certificate for details.

SPECIFICATIONS

EFFICIENCY

  • 15 SEER
  • Up to 10.5 EER
  • 8.2 HSPF

PERFORMANCE

  • 4 indoor fan speeds
  • Indoor sound: as low as 31 decibels1
  • Outdoor sound: as low as 52 decibels2
  • Auto restart after power failure

OUTDOOR OPERATING RANGE

  • Cooling mode Min-Max DB: 14~115°F 
  • Heating mode Min-Max DB: 5-75°F

LINE LENGTH

  • Up to 98'

TECHNOLOGY

  • Variable-speed invertercompressor technology
  • System protecting high pressure and loss of charge switches
  • Indoor coil freeze protection
  • Current protection
  • Diagnostics intelligence
  • Recommended control: wireless remote (included)

CAPACITIES

  • .75-2 ton

REQUIREMENTS

  • .75-1 ton 115 V (outdoor unit)
  • 1.5-2 ton 208-230 V (outdoor unit)
  • Indoor powered by outdoor unit

AESTHETICS

  • Heavy-gauge, galvanized steel construction (outdoor unit)
  • Primed and coated with a 100% coverage, baked-enamel finish in white (outdoor unit)
  • Modern, flat panel indoor unit in white
COMPARE TO OTHER MODELS

1 Quietest size within each model group during low fan-speed operation.

2 Quietest size within each model group during most common cooling operating condition.

Documents

Display documents for:

Ratings & Reviews