Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

seer-17
HSPF 9.5
cools
heats
Energy Star Select Sizes

Detail

Performance series ductless systems offer that perfect balance between budget limits you may have today and your desire for energy savings and comfort options.

This model lives up to its Performance name with features like a variable-speed compressor for quiet efficiency and up to 4 fan speeds. There are many convenience features built-in like the timed start/stop on its wireless remote.

Key Features

DUCTED STANDARD FEATURES

  • Up to 17 SEER cooling efficiency
  • Up to 10.5 HSPF heating efficiency
  • Line lengths 98-213' depending on unit capacity
  • Variable-speed invertercompressor
  • 3 indoor unit fan speeds
  • Auto restart
  • Indoor sound: as low as 30 decibels1
  • 46°F heating mode
  • 5-year parts limited and 7-year compressor limited warranties2

CONTROL STANDARD FEATURES

  • Wireless remote control standard
  • Wired remote control standard
  • Up to 24-hour start/stop timer
  • One touch memory

1 Quietest size within each model group during low fan-speed operation

2 To the original owner, 5-year parts and 7-year compressor limited warranties are available when product is used in an owner-occupied residence. For other applications a 1-year parts and 5-year compressor limited warranties apply. See warranty certificate for details.

SPECIFICATIONS

EFFICIENCY

  • Up to 17 SEER
  • Up to 12.5 EER
  • Up to 10.5 HSPF
  • Select sizes ENERGY STAR® qualified

PERFORMANCE

  • 3 indoor fan speeds
  • Indoor sound: as low as 30 decibels1
  • Outdoor sound: as low as 56 decibels2
  • Auto restart after power failure

OUTDOOR OPERATING RANGE

  • Cooling mode Min-Max DB: Varies by unit size and voltage. Range is 5-122°F
  • Heating mode Min-Max DB: Varies by unit size and voltage. Range is 5-75°F

LINE LENGTH

  • Up to 98'

TECHNOLOGY

  • Variable-speed invertercompressor technology
  • Voltage and current protection
  • Sound reduction: isolated compressor
  • Recommended control: wireless remote (included)

CAPACITIES

  • 3/4-5 ton

AESTHETICS

  • Heavy-gauge, galvanized steel construction (outdoor unit)
  • Primed and coated with a 100% coverage, baked-enamel finish in white (outdoor unit)
COMPARE TO OTHER MODELS

1 Quietest size within each model group during low fan-speed operation.

2 Quietest size within each model group during most common cooling operating condition.

Documents

Display documents for:

Brochure

Ratings & Reviews