Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

SEER 20.5
HSPF 10
cools
heats
Energy Star Select Sizes

Detail

Performance series ductless systems offer that perfect balance between budget limits you may have today and your desire for energy savings and comfort options.

The MAQ model lives up to its Performance name with features like a variable-speed compressor for quiet efficiency.

Key Features

HIGHWALL STANDARD FEATURES

  • Up to 23.5 SEER cooling efficiency
  • Up to 10 HSPF heating efficiency
  • Line lengths 82-164' depending on unit capacity
  • Variable-speed invertercompressor
  • 4 indoor unit fan speeds
  • Base pane heater
  • Auto louver mode
  • 46°F heating mode (heating setback)
  • Turbo mode
  • Follow me
  • Indoor sound: as low as 23 decibels1
  • Dehumidification mode
  • 5-year parts limited and 7-year compressor limited warranties2

CONTROL STANDARD FEATURES

  • Wireless remote control standard
  • Optional wired remote control
  • Sleep mode

1 Quietest size within each model group during low fan-speed operation

2 To the original owner, 5-year parts and 7-year compressor limited warranties are available when product is used in an owner-occupied residence. For other applications a 1-year parts and 5-year compressor limited warranties apply. See warranty certificate for details.

SPECIFICATIONS

EFFICIENCY

  • Up to 23.5 SEER
  • Up to 14.5 EER
  • Up to 10 HSPF
  • Select sizes ENERGY STAR® qualified

PERFORMANCE

  • 4 indoor fan speeds
  • Indoor sound: as low as 23 decibels1
  • Outdoor sound: as low as 56 decibels2
  • Compressor enhanced summer dehumidification

OUTDOOR OPERATING RANGE

  • Cooling mode Min-Max DB: Varies by unit size and voltage. Range is 5-122°F
  • Heating mode Min-Max DB: Varies by unit size and voltage. Range is 5-75°F

LINE LENGTH

  • Up to 164'

TECHNOLOGY

  • Variable-speed invertercompressor technology
  • Voltage and current protection
  • Sound reduction: isolated compressor
  • Recommended control: wireless remote (included)

CAPACITIES

  • 3/4-2.5 ton

AESTHETICS

  • Heavy-gauge, galvanized steel construction (outdoor unit)
  • Primed and coated with a 100% coverage, baked-enamel finish in white (outdoor unit)
  • Modern, flat panel indoor unit in white
COMPARE TO OTHER MODELS

1 Quietest size within each model group during low fan-speed operation.

2 Quietest size within each model group during most common cooling operating condition.

Documents

Display documents for:

Ratings & Reviews