Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

seer-16
cools
Energy Star Select Sizes
puron

Detail

Performance series ductless systems offer that perfect balance between budget limits you may have today and your desire for energy savings and comfort options.

The GVC model lives up to its Performance name with features like a variable-speed compressor for quiet efficiency and up to 4 fan speeds. The dehumidification mode adds to your comfort plus there are convenience features built-in like sleep mode settings and timed start/stop on its wireless remote.

Key Features

HIGHWALL STANDARD FEATURES

  • 16 SEER cooling efficiency
  • Line lengths 50-100' depending on unit capacity
  • Variable-speed invertercompressor
  • Up to 4 indoor unit fan speeds
  • Motorized louver allows fixed or oscillating motion
  • Specific temperature setting adjustments from 62-84°F
  • Auto restart after power failure
  • Indoor sound: as low as 24 decibels1
  • Dehumidification mode
  • Washable filters
  • System diagnostics
  • 5-year parts limited and 7-year compressor limited warranties2

CONTROL STANDARD FEATURES

  • Wireless remote control standard
  • Sleep mode
  • Up to 24-hour start/stop timer

1 Quietest size within each model group during low fan-speed operation

2 To the original owner, 5-year parts and 7-year compressor limited warranties are available when product is used in an owner-occupied residence. For other applications a 1-year parts and 5-year compressor limited warranties apply. See warranty certificate for details.

SPECIFICATIONS

EFFICIENCY

  • 16 SEER
  • Up to 12 EER
  • Select sizes ENERGY STAR® qualified

PERFORMANCE

  • Up to 4 indoor fan speeds
  • Indoor sound: as low as 24 decibels1
  • Outdoor sound: as low as 52 decibels2
  • Compressor enhanced summer dehumidification
  • Auto restart after power failure

OUTDOOR OPERATING RANGE

  • Cooling mode Min-Max DB: Varies by unit size and voltage. Range is 5-118°F

LINE LENGTH

  • Up to 100'

TECHNOLOGY

  • Variable-speed invertercompressor technology
  • System protecting high pressure and loss of charge switches
  • Voltage and current protection
  • Sound reduction: isolated compressor
  • Diagnostics intelligence
  • Recommended control: wireless remote (included)

CAPACITIES

  • .75-3 ton

REQUIREMENTS

  • .75-1 ton 115 V (outdoor unit)
  • 1-3 ton 208-230 V (outdoor unit)
  • Indoor powered by outdoor unit

AESTHETICS

  • Heavy-gauge, galvanized steel construction (outdoor unit)
  • Primed and coated with a 100% coverage, baked-enamel finish in white (outdoor unit)
  • Modern, flat panel indoor unit in white
COMPARE TO OTHER MODELS

1 Quietest size within each model group during low fan-speed operation.

2 Quietest size within each model group during most common cooling operating condition.

Documents

Display documents for:

Ratings & Reviews