Efficiency
90% AFUE
Heat Exchanger
Cast Aluminum
Email product info

afue-90
estar
heats

Overview

The Performance 90 is our most efficient boiler system. With a high-performance aluminum heat exchanger and superb engineering it achieves an efficiency of 90% AFUE.

Features

STANDARD FEATURES

  • 90% AFUE
  • Gas-fired, hot-water output
  • Cast-aluminum heat exchanger
  • Stainless steel burners
  • Dependable, hot surface ignition
  • Single-stage gas valve
  • 10-year parts limited warranty1
  • 15-year heat exchanger limited warranty

OPTIONAL FEATURES

  • Optional PVC pipe installation
  • Optional labor warranty available2


1 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years on parts if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for details.

2 Ask your Carrier® dealer for details.

Specifications

EFFICIENCY

  • 90% AFUE
  • All sizes are ENERGY STAR® qualified

PERFORMANCE

  • Rated heating output 45,000-90,000 Btu/h
  • Gas-fired, hot-water output
  • Sealed combustion

TECHNOLOGY

  • Cast-aluminum heat exchanger
  • Stainless steel burners
  • Dependable, hot surface ignition
  • Single-stage gas valve
  • Integrated boiler control
  • Low-water cutoff (some model sizes)
  • Integrated pressure relief valve
  • Direct vent
  • Propane convertible
  • Recommended controls: Performance and Comfort series thermostats

CAPACITIES

  • 45,000-90,000 Btu/h

REQUIREMENTS

  • Power source: 110-125v

AESTHETICS

  • Painted, steel outer casing in taupe metallic
  • Dimensions: 40.5"H x 28"W; depth varies by size: 19.75"-32.3"

Documents

Display documents for:

Brochure

Owner's Manual

Warranty

Ratings & Reviews