Efficiency
Up to 16 SEER
Quiet Level
Better
Comfort Features
Good
Email product info

seer-16
cools
puron
estar

Overview

The Comfort series of air conditioners is designed to give you simple, efficient, affordable cooling. And with impressive SEER ratings they can still make you smile when it comes time to pay your energy bill.

This model meets the Department of Energy's higher EER rating required to meet the Southwest region's minimum efficiency. Your dealer can ensure that any model you choose meets your region's standards

Features

STANDARD FEATURES

  • Up to 16 SEER cooling efficiency
  • Sound: as low as 72 decibels1
  • Single-stage operation
  • Filter drier system protection from moisture and contaminants
  • WeatherArmor protection
  • Non-ozone depleting Puron® refrigerant
  • 10-year parts limited warranty2

OPTIONAL FEATURES

  • Optional labor warranty available3


1 Quietest size within each model group during most common operating condition.

2 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

3 Ask your Carrier® dealer for details.

Specifications

EFFICIENCY

  • Up to 16 SEER
  • Up to 13 EER
  • All sizes meet ENERGY STAR® qualifications1

PERFORMANCE

  • Sound: as low as 72 decibels2

TECHNOLOGY

  • Single-stage scroll compressor
  • Filter drier
  • Recommended control: Carrier® Côr™ thermostat

CAPACITIES

  • 1.5-5 ton

REQUIREMENTS

  • 208-230 V

AESTHETICS

  • Heavy-gauge, galvanized steel construction
  • Baked-on, durable powder coat paint
  • Wire coil guard


1 Proper sizing and installation of equipment is critical to achieve optimal performance. Split system air conditioners and heat pumps must be matched with appropriate coil components to meet ENERGY STAR criteria. Ask your contractor for details or visit www.energystar.gov.

2 Quietest size within each model group during most common operating condition.

Documents

Display documents for:

Ratings & Reviews