Type
Communicating, 7-day programmable with Touch-N-Go® feature
Zoning
Up to 8 zones
Comfort Management
Best
Email product info

hybridheat
remoteaccess
touchngo
zoning
amazon alexa badge

Overview

The Infinity Touch control is the key to unlocking your comfort potential. It's also the brains behind a Greenspeed® intelligence system.

As part of a complete Infinity, communicating system, this one control can manage temperatures, humidity, ventilation, airflow, indoor air quality and up to eight zones. If your system includes a heat pump and a furnace, its advanced features can orchestrate Hybrid Heat® system performance. And you can manage it all from just about anywhere with Wi-Fi® enabled remote access1 via Internet as well as Apple® and Android™ smartphone or tablet devices or with Amazon™ Alexa™.

It offers features that fit your lifestyle like easy, touch screen settings, filter replacement reminders and system diagnostics that make it our most user-friendly control.

Energy-conscious features like advanced smart setback, Touch-N-Go® program adjustments, energy use tracking capability and Greenspeed® intelligence system management also make it our most energy-wise control ever.

1 When connected to a Wi-Fi® network with the included wireless router.
Wi-Fi® is a registered trademark of the Wi-Fi Alliance Corporation.
Amazon, Alexa and all related logos are trademarks of Amazon.com, Inc. or its affiliates.

Features

STANDARD FEATURES

  • Full-color touch screen with photo upload capability
  • Intuitive, on-screen prompts
  • Local weather 5-day forecast
  • Comes with silver, black and white faceplate options
  • Remote access via Internet as well as Apple® and Android smartphone or tablet devices1
  • Real-time energy use tracking
  • Ideal Humidity System® management capable for exacting comfort
  • Hybrid Heat® system management capable
  • Intelligent, heating- and cooling-comfort staging capable
  • Auto changeover between heating and cooling
  • Monitors indoor air quality products
  • ComfortFan technology capable with four levels of "constant ON" fan speeds
  • Ventilation management capable
  • Measures, displays and manages airflow to each zone and adjusts for quiet comfort
  • Knows percentage of airflow to each zone
  • Day-at-a-glance 7-day (wake, away, home, sleep) programming
  • Advanced smart setback for best energy savings during "away" and ramp up periods
  • One-button Touch-N-Go quick-settings-change feature
  • Simple vacation programming controls temperature and humidity
  • Up to 8-zone capability with custom naming feature
  • Choice of TrueSense dirty filter detection or fixed-schedule based filter replacement reminders
  • System maintenance reminders
  • 10-year parts limited warranty2

OPTIONAL FEATURES

  • Home automation compatible with system access module (SAM)
  • Separate purchase of up to 8 smart sensors for zoning applications
  • Application of remote sensor to feed information to the main control from a different location


1 When connected to a Wi-Fi® is a registered trademark of the WiFi Alliance Corporation.

2 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

Specifications

EFFICIENCY

  • Hybrid Heat® system management capable
  • Utility curtailment compatible

PERFORMANCE

  • Manages up to 8 zones
  • Precise temperature management with intelligent system staging1
  • Load matching performance with Greenspeed® intelligence system for greatest comfort and efficiency
  • Ideal Humidity System® cooling dehumidification control capable
  • Manages humidification products
  • Ventilation management capable
  • Controls system airflow
  • Permanent system settings and 9-hour clock setting retention in case of power failure

TECHNOLOGY

  • Touch screen, intuitive control
  • Advanced smart setback
  • Real-time energy use tracking2
  • Manages airflow to each zone
  • Self-configuration aids system setup
  • Advanced programming includes Touch-N-Go feature
  • Wi-Fi enabled remote access3
  • Advanced communicating system diagnostic intelligence
  • Window protection feature eliminates frost inside windows from over humidification
  • Home automation compatible (with SAM option)

REQUIREMENTS

  • Battery free
  • Powered by connection to major system components

AESTHETICS

  • Large, full-color, LCD display
  • Includes silver, black and white faceplate options
  • Dimensions: 4.5"H x 5.4"W x 1.25"D


1 Requires compatible, staging capable heating and/or cooling equipment

2 With compatible indoor and outdoor equipment.

3 When connected to a Wi-Fi® network. Wi-Fi® is a registered trademark of the Wi-Fi Alliance Corporation.

You Might Also Like

Works Well With

Air Conditioners
Infinity® Series

Heat Pumps
Infinity® Series

Gas Furnaces
Infinity® Series

Ratings & Reviews