Installation Type
Air flow (cubic ft./min.)
Email product info

Overview

Carrier® Energy Recovery Ventilators (ERVs) are designed to minimize energy loss while bringing fresh air into your home and exiting stale air year round. 

Energy recovery ventilators use the outgoing air's thermal energy to pre-condition the air coming in so you can enjoy fresh air without overworking your system.

Energy recovery ventilators are best used in climates where the summer is hot and humid.

Features

STANDARD FEATURES

  • High-efficiency, energy recovery
  • Mitigates humidity from incoming fresh air
  • Prefilters air for reduced indoor air pollutants
  • Crossflow configuration ensures there is no mixing of stale, outgoing and fresh, incoming air
  • Crossflow, paper core
  • Capable of intermittent- or continuous-mode operation
  • Automatic defrost cycles for operation below 23°F
  • Easy "no tools" maintenance
  • Acoustically engineered for quiet operation
  • 10-year parts limited warranty1


1 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

Specifications

EFFICIENCY

  • ENERGY STAR®: Canada qualified
  • Heating recovery efficiency (ASE): up to 79% at 32 °F
  • Cooling recovery efficiency (TRE): up to 52% at 95 °F

PERFORMANCE

  • Airflow: 100 cubic feet/minute
  • Sound: Quiet operation

TECHNOLOGY

  • Crossflow, Enthalpic core
  • Core protection filters on incoming and outgoing air
  • Recommended controls: Infinity® or separate ventilator control

INSTALLATION

  • Vertical upflow

REQUIREMENTS

  • 115 V

AESTHETICS

  • Heavy-gauge steel cabinet
  • Powder-coat painted in taupe metallic
  • Hinged door core access
  • Dimensions: 16.25"H x 23.75"W x 19.875"D

Documents

Display documents for:

Brochure

Warranty

Ratings & Reviews