Type
Fan powered
Water Vapor Output
18 gal./day
Email product info

moisture

Overview

Enjoy the air you breathe. A properly humidified home can help you breathe more comfortably with less dryness, save on energy costs, reduce static electricity, and even help protect your wood furniture.

The Performance fan-powered humidifier blows moisture vapor directly into your ducts. This home humidifier type is the preferred solution for heat pump applications.

Features

STANDARD FEATURES

  • Electric-powered fan
  • Easy access to change water panel
  • Attractive, long-lasting outer casing
  • Preferred dispersal type for homes with heat pumps
  • Treated aluminum water panel ensures top performance
  • 10-year parts limited warranty1


1 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

Specifications

PERFORMANCE

  • 18 gallons/day capacity
  • Sound: Very quiet operation

TECHNOLOGY

  • Water flow: Drain through type
  • Water panel made of treated, expanded aluminum
  • Recommended controls: Infinity®, Performance Edge® relative humidity thermostats or separate humidifier control

INSTALLATION

  • Flexible installation with any furnace or fan coil in upflow, downflow or horizontal flow configuration

REQUIREMENTS

  • 115 V

AESTHETICS

  • UV-resistant thermoplastic outer casing
  • Dimensions: 10.375"H x 16"W x 16"D

Documents

Display documents for:

Brochure

Owner's Manual

Warranty

Works Well With

Ratings & Reviews