Skip to main content
carrier-heat-pumps

Heat Pumps

Heat pumps provide versatile heating, cooling, and humidity control—they move heat outside your home in the summer and pull heat into your home in the winter. For those in moderate climates, where the temperature doesn't regularly drop below freezing, a heat pump can be the answer to both heat and cool your home for all your comfort needs.

Which Heat Pump Is Right for Your Home? keyboard_arrow_right What to Look for in a Heat Pump? keyboard_arrow_right
Explore All Heat Pumps
Filter by:
Ratings
Initial Cost
Initial Cost
Energy Savings
Energy Savings
Overall Efficiency <p>Efficiency within a model group will tend to vary by the size (capacity) of the unit. Some products, like furnaces, may also be affected by installation orientation (horizontal, upflow, or downflow) or even by the nozzle used in installation, as is the case with boilers and oil furnaces. The efficiency of an air conditioner or heat pump can even be affected by the furnace or fan coil it relies on inside the home to move air. Products that fall into the “Select sizes ENERGY STAR<sup>®</sup> qualified” category include within their model group some non-qualified units due to either size or potential installation factors.</p> info
COOLING SEER2
COOLING EER2
HEATING HSPF2
Comfort Features
Comfort Features
Humidity Control
Humidity Control
Compressor Type
Sound Performance
Sound Performance
Sound Level (As Low As) Quietest size within each model group during most common cooling operating condition.info
Silencer System II Design
Compressor Sound Blanket
Product Line
Product Line
We couldn’t find any products that match your search. Please clear or revise your filter selections. Having trouble deciding what product meets your needs? Visit our system builder or contact your local Carrier Expert.

Our highest efficiency and most advanced heat pump with up to 23 SEER2 for premium energy savings with extremely quiet performance and premium comfort features.

Most Advanced

Initial Cost $$$

Infinity® Variable-Speed Heat Pump With Greenspeed® Intelligence 25VNA4 https://www.carrier.com/residential/en/ca/products/heat-pumps/25vna4/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1718133501/carrier/residential-hvac/products/heat-pumps/infinity-24-heat-pump-with-greenspeed-intelligence-25VNA4.png $$$ Premium ENERGY STAR® certified Up to 23 Up to 14 Up to 10.5 Premium Premium Variable-speed Extremely Quiet 51 decibels Yes Yes Infinity system
infinity-18VS-heat-pump-25VNA8

Up to 19 SEER2 for premium energy savings with premium comfort features

Initial Cost $$$

Infinity® Variable-Speed Heat Pump 25VNA8 https://www.carrier.com/residential/en/ca/products/heat-pumps/25vna8/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1684421143/carrier/residential-hvac/products/heat-pumps/infinity-18VS-heat-pump-25VNA8.png $$$ Premium ENERGY STAR® certified Up to 19 Up to 12.5 Up to 9 Premium Premium Five-stage Extremely Quiet 55 decibels Yes Yes Infinity system
performance-2-statge-heat-pump-with-intelisense-technology-25TPB7

Up to 17.5 SEER2 for enhanced energy savings with enhanced comfort features. Features InteliSense™ technology

Initial Cost $$

Performance™ 2-Stage Heat Pump with InteliSense™ Technology 25TPB7 https://www.carrier.com/residential/en/ca/products/heat-pumps/25tpb7/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1718133694/carrier/residential-hvac/products/heat-pumps/performance-2-statge-heat-pump-with-intelisense-technology-25TPB7.png $$ Enhanced All sizes ENERGY STAR® certified Up to 17.5 Up to 13 Up to 7.8 Enhanced Enhanced Two-stage Standard 70 decibels Not applicable Not applicable Performance series
performance-15-heat-pump-25SPA5

Up to 15.2 SEER2 for moderate energy savings with standard comfort features.

Initial Cost $$

Performance™ Heat Pump 25SPA5 https://www.carrier.com/residential/en/ca/products/heat-pumps/25spa5/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1718133725/carrier/residential-hvac/products/heat-pumps/performance-15-heat-pump-25SPA5.png $$ Moderate Select sizes ENERGY STAR® certified Up to 15.2 Up to 12.5 up to 8.1 Standard Standard Single-stage Quiet 70 decibels Not applicable Not applicable Performance series
performance-heat-pump-with-intelisense-technology-27SPA6

Up to 16 SEER2 for enhanced energy savings with standard comfort features.

Initial Cost $$

Performance™ Heat Pump with InteliSense™ Technology 27SPA6 https://www.carrier.com/residential/en/ca/products/heat-pumps/27spa6/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1718133465/carrier/residential-hvac/products/heat-pumps/performance-heat-pump-with-intelisense-technology-27SPA6.png $$ Enhanced Select sizes ENERGY STAR® certified Up to 16 Up to 13 up to 7.8 Standard Standard Single-stage Quiet 67 decibels Not applicable Not applicable Performance series
performance-18-compact-heat-pump-38MURA
Up to 18 SEER2 for enhanced energy savings with premium comfort features.

Initial Cost $$

Performance™ Variable-Speed Compact Heat Pump 38MURA https://www.carrier.com/residential/en/ca/products/heat-pumps/38mura/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1707840735/carrier/residential-hvac/products/heat-pumps/performance-18-compact-heat-pump-38MURA.png $$ Enhanced Select sizes ENERGY STAR® certified Up to 18 Up to 12.4 Up to 9.8 Premium Premium Variable-speed Extremely Quiet 54 decibels Not applicable Not applicable Performance series
comfort-heat-pump-27SCA5

Up to 16 SEER2 for moderate energy savings with standard comfort features.

Initial Cost $

Comfort™ Heat Pump 27SCA5 https://www.carrier.com/residential/en/ca/products/heat-pumps/27sca5/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1705610230/carrier/residential-hvac/products/heat-pumps/comfort-heat-pump-27SCA5.png $ Moderate Select sizes ENERGY STAR® certified Up to 16 Up to 13 Up to 7.8 Standard Standard Single-stage Standard 70 decibels Not applicable Not applicable Comfort series
comfort-15-heat-pump-25SCA5

Up to 15.2 SEER2 for moderate energy savings with standard comfort features.

Initial Cost $

Comfort™ Heat Pump 25SCA5 https://www.carrier.com/residential/en/ca/products/heat-pumps/25sca5/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1669832744/carrier/residential-hvac/products/heat-pumps/comfort-15-heat-pump-25SCA5.png $ Moderate Select sizes ENERGY STAR® certified Up to 15.2 Up to 12.5 Up to 8.1 Standard Standard Single-stage Standard 71 decibels Not applicable Not applicable Comfort series
comfort-coastal-heat-pump-27SCA5---C

Up to 16 SEER2 for moderate energy savings with standard comfort features.

Initial Cost $

Comfort™ Coastal Heat Pump 27SCA5***C https://www.carrier.com/residential/en/ca/products/heat-pumps/27sca5---c/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1705610230/carrier/residential-hvac/products/heat-pumps/comfort-coastal-heat-pump-27SCA5---C.png $ Moderate Select sizes ENERGY STAR® certified Up to 16 Up to 13 Up to 7.8 Standard Standard Single-stage Standard 70 decibels Not applicable Not applicable Comfort series
comfort-15-coastal-heat-pump-25SCA5---C

Up to 15.2 SEER2 for moderate energy savings with standard comfort features.

Initial Cost $

Comfort™ Coastal Heat Pump 25SCA5***C https://www.carrier.com/residential/en/ca/products/heat-pumps/25sca5---c/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1669832744/carrier/residential-hvac/products/heat-pumps/comfort-15-coastal-heat-pump-25SCA5---C.png $ Moderate Select sizes ENERGY STAR® certified Up to 15.2 Up to 12.5 Up to 8.1 Standard Standard Single-stage Standard 71 decibels Not applicable Not applicable Comfort series

What to Look for in a Heat Pump

comfort-features-icon

Comfort Features

Heat pumps vary in the number of stages or speeds they offer. Different speeds, or stages, can affect your comfort and the consistency of indoor temperature. The most basic is a single-stage heat pump, with airflow on or off, which can cause fluctuations to your indoor temperature and comfort. Two-stage models offer high- and low-stage heating and cooling to more efficiently heat or cool your space when outdoor weather changes to very cold or very hot conditions. These advanced features can provide more consistent comfort levels than a single-stage model. Premium, variable-speed heat pumps have multiple stages for more precise temperature control and more consistent comfort.

humidity-control-icon

Humidity Control

One way to dramatically improve your home’s comfort is to keep indoor humidity levels steady throughout the year. Two-stage and variable speed heat pumps offer better control because they operate for a longer period of time at lower speeds and use less energy. These pull more humidity out of the air than models with a single-stage compressor.

sound-performance-icon

Sound Performance

Variable-speed and two-stage models provide ultra-quiet operation compared to models with single-stage compressors. In addition, heat pumps that include sound blankets and our Silencer System II™ design can further reduce sound levels.

energy savings icon

Energy Savings

Heat pumps are rated by their Heating Seasonal Performance Factor (HSPF2), which is a measure of a heat pump's overall energy efficiency during the heating season, their Seasonal Energy Efficiency Ratio (SEER2) and their Energy Efficiency Ratio (EER2). These ratings are similar to miles per gallon (MPG) for a car: the higher the rating, the more energy-efficient the system.

Another energy saving option is investing is a geothermal heat pump, which delivers energy-efficient performance to give you comfortable indoor comfort.

reliability_icon

Reliability

Finding a reliable heat pump is crucial for reducing maintenance costs and increasing the longevity of the system. Carrie heat pumps are high-quality and designed with durable components that are less likely to break down, minimizing the frequency and cost of repairs. Additionally, a dependable heat pump can operate more efficiently, which may extend the life of the unit by reducing wear and tear and help maintain consistent performance over time. This reliability and efficiency translate into fewer disruptions and long-term savings on maintenance expenses.

Convenient Monthly Payments With Financing
Learn more about flexible payments and lease options.
Ultimate Comfort and Control
Learn more about our Infinity System to personalize your home's indoor comfort.
Heating and Cooling Basics
Furnace vs. Heat Pump: What's the Difference?

RESIDENTIAL HEAT PUMP SYSTEM FOR ANY HOME – ANY BUDGET

Carrier offers a wide selection of heat pumps or a heat pump system to virtually any home or budget. With a variety of options available from the Infinity, Performance, and Comfort series, you are sure to find the right option to keep your home comfortable. Contact a local Carrier HVAC expert to help choose the best cooling and heating systems for your needs.

Energy Efficient Electric Heat Pumps

Many Carrier residential heat pumps are Energy Star® qualified, providing energy efficient heating or cooling for your home. A local Carrier expert can help you choose a heat pump system with an impressive HSPF and SEER rating that might qualify for local utility rebates.

What Does a Heat Pump Do?

Wondering, what is a heat pump? You’re not alone – it’s a common question. An air source heat pump is a versatile heating and cooling system that utilizes an air handler to move heat from one place to another. In the summer, heat pumps work by moving heat from inside your house to an outdoor unit, efficiently cooling your home. In the winter months, a heat pump reverses the process, drawing heat from outside air (yes, even when it is cold outside there is heat in the air) and releasing it inside to heat your home.

The Difference Between a Heat Pump and Air Conditioner

A heat pump is an alternative to an air conditioner. As cooling systems, an air conditioner and a heat pump system are very similar, drawing heat from the air inside your home and releasing it through an outdoor unit. But, unlike air conditioning, a heat pump can reverse the process, heating your home by collecting heat from seemingly cold outside air and releasing it inside. Learn more about the difference of a heat pump vs air conditioning.

WHAT ARE SEER2, EER2, AND HSPF2 RATINGS?

Starting January 1, 2023, the Department of Energy (DOE) is requiring new testing procedures for determining efficiency ratings on split system heat pumps. The Seasonal Energy Efficiency Ratio (SEER and SEER2), Heating Seasonal Performance Factor (HSPF and HSPF2), and Energy Efficiency Ratio (EER and EER2) are three efficiency standards for HVAC systems set by the Department of Energy. These ratios are calculated by using strict testing procedures that are determined by the Department of Energy. The DOE is updating these efficiency standards to SEER2, EER2, and HSPF2 on January 1, 2023, to account for more accurate testing conditions that better represent real operating conditions and will be required for all equipment manufactured and installed on or after January 1, 2023.

CARRIER HEAT PUMPS AND THE NEW SEER2, EER2, AND HSPF2 RATINGS

As part of our ongoing commitment to creating energy-efficient heating and cooling systems, we will be introducing all new heat pumps that are compliant with the upcoming 2023 Department of Energy minimum efficiency requirements. These new heat pumps will all be tested under the new testing procedures and have SEER2, EER2, and HSPF2 ratings published. Our Performance 18 heat pump is among the first in a line of products that meet the new 2023 DOE efficiency standards. Carrier will offer a full line of heating and cooling products that meet the new criteria this year, ahead of the January 1, 2023 deadline as part of its #2023READY initiative.

IS HEAT PUMP BETTER THAN AC?

When deciding whether a heat pump is better than an air conditioner (AC), it's important to consider both cooling and heating capabilities. In cooling mode, when comparing similar models, a heat pump and an AC typically offer a similar level of efficiency. This means that during the warmer months, both systems are equally effective at cooling your home. However, the advantages of a heat pump become more apparent in colder weather. Unlike a traditional AC, which only cools, a heat pump can also heat your home by extracting heat from the outside air, even in cold temperatures. This dual functionality makes heat pumps more versatile. Additionally, in heating mode, heat pumps can be more efficient than traditional fossil fuel-based heating systems. This increased efficiency can lead to significant energy savings, especially in regions with moderate to mild winters. Therefore, if you require both heating and cooling in your home, a heat pump could be a more effective and energy-efficient option than an AC paired with a separate fossil fuel heating system.

WHAT IS THE TYPICAL COST OF A HEAT PUMP?

The cost of installing or replacing a heat pump typically varies and is set by the local HVAC dealer. This final price is influenced by several factors such as the local market conditions, the specific needs of the home, and the regional climate. Additionally, the type of system chosen affects the cost. For instance, Carrier® heat pumps come with different features including various energy efficiency ratings like SEER2 and HSPF2, a range of comfort-enhancing technologies, and even sound ratings. Depending on these factors, the installation costs can range anywhere from $3,000 to $15,000 or more.

DO HEAT PUMPS USE A LOT OF ELECTRICITY?

Heat pumps typically can use between 6,176 and 10,244 kilowatt hours (kWh) per year, depending on several factors.1 The energy consumption of a heat pump is influenced by the size of the unit, the efficiency rating (such as SEER2 and HSPF2 ratings), and the specific heating and cooling needs of the home. Additionally, the climate of the area plays a significant role; regions with more extreme temperatures may require the heat pump to work harder, thereby increasing energy use. The insulation and overall energy efficiency of the home also impact how much energy the heat pump needs to maintain comfortable indoor temperatures. These variables make it important to choose a heat pump that is appropriately sized and rated for your home's specific conditions to optimize energy use.

Chat-icon
Let's chat
- Home-icon
chat-circle-icon