Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

heats
cools
puron
Energy Star Select Sizes
taxcredit

Overview

The PerformanceTM GS geothermal split system heat pump offers high-efficiency performance designed to be coupled with a high-efficiency natural gas/propane furnace or fan coil. It utilizes your furnace or fan coil's blower motor to move air and offers the efficiency and comfort benefits of a two-stage compressor.

If you prefer higher heating temperatures from your registers in winter or just want to continue to make use of using an existing furnace, this indoor unit may be what you need.

To make this model even more enticing, take advantage of the Federal tax credit still available on qualified geothermal heating and cooling systems. In addition to ongoing monthly energy savings, you'll receive a tax credit of 30% of your installed cost of a geothermal system1.

Features

STANDARD FEATURES

  • Compatible with many furnaces or fan coils
  • Two-stage scroll compressor for ultimate comfort and performance
  • Superior dehumidification and temperature control
  • Insulated cabinet and compressor blanket for quiet operation
  • Large operating temperature range
  • Microprocessor control for precision operation
  • Non-ozone depleting Puron® refrigerant
  • 10-year parts and labor limited warranty1

OPTIONAL FEATURES

  • Supplemental, domestic hot water generation


1 To the original owner, when installed in a residence, a 10-year parts and labor limited warranty upon timely registration of equipment. Warranty period is 10 years on parts and 5 years on labor if not registered within 90 days of installation. Original owners residing in jurisdictions that prohibit warranty benefits conditioned on registration will automatically receive a 10-year parts and labor limited warranty. See warranty certificate for details.

Specifications

EFFICIENCY

  • Closed loop cooling: Up to 26.4 EER
  • Closed loop heating: Up to 4.5 COP
  • Open loop cooling: Up to 30.5 EER
  • Open loop heating Up to 5.1 COP
  • ENERGY STAR ® qualified1 in all sizes

PERFORMANCE

  • Summer dehumidification is compressor enhanced
  • Excellent cold weather performance
  • Hybrid Heat® system compatible

TECHNOLOGY

  • Two-stage scroll compressor
  • Sound enhancements: Fully insulated cabinet, compressor blanket and double-isolation compressor mounting system
  • Comfort Alert diagnostic intelligence
  • Factory-installed, low draw, smooth start device
  • Microprocessor control board
  • Recommended control: Infinity® control if installing with a Carrier® Infinity furnace or fan coil

CAPACITIES

  • 2-6 ton cooling
  • 24,000-72,000 Btu/h heating

REQUIREMENTS

  • 208/230 V

AESTHETICS

  • Heavy-duty, galvanized steel cabinet
  • Baked on urethane base coat and polyester top coat paint in taupe metallic


1 Proper sizing and installation of equipment is critical to achieve optimal performance. Split system heat pumps must be matched with appropriate coil components to meet ENERGY STAR criteria. The 6 ton size of this model must be matched with a furnace/evaporator coil combination to qualify.

Documents

Display documents for:

Ratings & Reviews