Efficiency
Good
Comfort Features
Good
Email product info

puron

Overview

The Comfort FFM fan coil, designed for apartment applications, can be purchased with either a standard-efficiency, fixed-speed or high-efficiency, multi-speed blower motor. Its compact size is space saving and can be wall hung or flush mounted for easy replacement and access.

Features

STANDARD FEATURES

  • Standard-efficiency, fixed-speed or high-efficiency, 5-speed blower motor options available
  • Accessory field-installed, electrical-resistance heating package available
  • Thermostatic Expansion Valve or Piston refrigeration management maintains proper flow to help insure reliable, efficient operation
  • Non-ozone depleting Puron® refrigerant
  • Fully insulated cabinet
  • 10-year parts limited warranty1

OPTIONAL FEATURES

  • Optional labor warranty available2


1 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

2 Ask your Carrier® dealer for details.

Specifications

PERFORMANCE

  • Sound: quiet operation supported by insulated cabinet

TECHNOLOGY

  • Standard-efficiency, fixed-speed and multi-speed blower motor options available
  • Accessory field-installed, electrical-resistance heating available
  • Controls supported: Performance or Comfort series thermostats

CAPACITIES

  • 1.5-3 ton

INSTALLATION

  • Designed for apartment applications as upflow only
  • Compact cabinet width in all sizes fits between standard stud spacings
  • May be installed free-standing, wall hung or flush mounted in the wall

REQUIREMENTS

  • 208/230 V

AESTHETICS

  • Galvanized steel cabinet

Documents

Display documents for:

Brochure

Works Well With

Air Conditioners
Comfort Series

Heat Pumps
Comfort Series

Ratings & Reviews