Efficiency
Good
Comfort Features
Better
Email product info

puron
seerboost

Overview

The Comfort FB4C fan coil utilizes a high-efficiency, multi-speed blower motor to provide comfort options. Paired correctly with an outdoor air conditioner or heat pump, it can aid efficiency to help you save on your energy dollars.

Features

STANDARD FEATURES

  • All aluminum coils for enhanced corrosion resistance
  • High-efficiency, 5-speed blower motor
  • Improved humidity control
  • Multi-flow piston metering device (TXV in 5 ton size only)
  • Sloped, corrosion-free drain pan design helps reduce mold and bacteria build-up
  • Non-ozone depleting Puron® refrigerant
  • Fully insulated cabinet
  • 10-year parts limited warranty1

OPTIONAL FEATURES

  • Can be purchased with a factory-installed or optional, field-installed, electrical-resistance heating package
  • Optional labor warranty available2


1 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

2 Ask your Carrier® dealer for details.

Specifications

PERFORMANCE

  • Summer dehumidification is blower motor enhanced
  • Sound: quiet operation supported by insulated cabinet

TECHNOLOGY

  • High-efficiency, multi-speed blower motor
  • Supplemental, electrical-resistance heating packages available
  • Multi-flow piston refrigeration management
  • All aluminum coils for enhanced corrosion resistance
  • Controls supported: Performance or Comfort series thermostats

CAPACITIES

  • 1.5-5 ton

INSTALLATION

  • Flexible installation: upflow, downflow or horizontal

REQUIREMENTS

  • 208/230 V

AESTHETICS

  • 20-gauge, galvanized steel cabinet pre-painted in taupe metallic

Documents

Display documents for:

Brochure

Warranty

You Might Also Like

Works Well With

Heat Pumps
Comfort Series

Air Conditioners
Comfort Series

Ratings & Reviews