Cooling Efficiency
Up to 23.0 SEER
Heating Efficiency
Up to 10.0 HSPF
Comfort Features
Best
Email product info

seer-23
HSPF 10
cools
heats
Energy Star Select Sizes

Overview

The newly styled, ultra-quiet Toshiba Carrier heat pump is a part of our most efficient RAS Ductless Systems. It's perfect for that new room space or a too-warm area like a sunroom because installation is minimally invasive and, of course, no ductwork is needed. You can even make a room that's always too hot comfortable even in winter.

Paired with the RASEK High Wall indoor unit, this system will allow you to cool even when outdoor temperatures get as low as 0° F. This versatile heat pump also allows you to heat when it's as cold as -4° F.

Features

STANDARD FEATURES

  • Inverter Compressor
  • Up to 23.0 SEER cooling efficiency
  • Up to 10.0 HSPF heating efficiency
  • Available in 208/230V
  • Wider operating range for improved year-round use
  • Piping length up to 66'
  • Quiet outdoor sound operation, as low as 47 decibels1
  • System diagnostics
  • 10-year parts limited and 10-year compressor limited warranties to the original purchasing owner upon timely registration2


Quietest size within each model group during most common cooling operating condition.

If properly registered within ninety (90) days after original installation, parts are warranted to the original purchaser for a period of 10 years. Otherwise, parts warranty is 5 years. For other applications a 7-year parts and 7-year compressor limited warranties apply. See warranty certificate for details.

Specifications

EFFICIENCY

  • Up to 23.0 SEER
  • Up to 13.0 EER
  • Up to 10.0 HSPF
  • Select sizes are ENERGY STAR® certified based on indoor unit pairing

PERFORMANCE

  • Outdoor sound: as low as 47 decibels1

OUTDOOR OPERATING RANGE

  • Cooling mode Min-Max DB: 0° ~ 115° F (-18° ~ 46° C)
  • Heating mode Min-Max WB: -4° ~ 75° F (-20° ~ 24° C)

LINE LENGTH

  • Up to 66'

TECHNOLOGY

  • Inverter Compressor
  • System protecting high pressure and loss of charge switches
  • High temperature protection in Heating Mode
  • Sound reduction: isolated compressor with acoustic wrap
  • Diagnostics intelligence

CAPACITIES

  • 0.75 - 1.8 tons

REQUIREMENTS

  • 208/230V

AESTHETICS

  • Heavy-gauge, pre-coated galvanized steel construction
  • Coated with a 100% coverage, baked-enamel finish in white


Quietest size within each model group during most common cooling operating condition.

Documents

Display documents for:

Ratings & Reviews