Cooling Efficiency
Dependent upon outdoor unit pairing
Heating Efficiency
Dependent upon outdoor unit pairing
Comfort Features
Best
Email product info

heats
Energy Star Select Sizes

Overview

The newly styled, ultra-quiet Toshiba Carrier High Wall indoor unit is a part of our most efficient RAS Ductless Systems. It features a convenient Wireless Remote or the choice of an optional Wired Remote Controller. You get great comfort options including five fan speeds and a Turbo Mode for when you need to adjust the temperature quickly.

It's perfect for that new room space or a too-warm area like a sunroom because installation is minimally invasive and, of course, no ductwork is needed. You can even make a room that's always too hot comfortable even in winter. Paired with the RASEV heat pump, or RASE2 heat pump with basepan heater, the RAS System will allow you to cool even when outdoor temperatures get as low as 0° F or heat when it's as cold as -4° F.

Features

STANDARD FEATURES

  • Available in 208/230V
  • Modes: Cool, Heat, Dry, Fan, Auto
  • Five fan speeds
  • Automatic Swing Louver Mode
  • Quiet indoor sound operation, as low as 28 decibels1
  • One touch memory
  • Timer Mode
  • Sleep Mode
  • System diagnostics
  • 10-year parts limited and 10-year compressor limited warranties to the original purchasing owner upon timely registration2

CONTROL STANDARD FEATURES

  • Wireless Remote Controller standard
  • Wired Remote Controller ° F or ° C
  • Up to 24-hour start/stop timer

OPTIONAL FEATURES

  • Condensate Pump
  • Insulated 25' Lineset


1 Quietest size within each model group during low fan-speed operation

2 If properly registered within ninety (90) days after original installation, parts are warranted to the original purchaser for a period of 10 years. Otherwise, parts warranty is 5 years. For other applications a 7-year parts and 7-year compressor limited warranties apply. See warranty certificate for details.

Specifications

PERFORMANCE

  • Modes: Cool, Heat, Dry, Fan, Auto
  • Five speeds
  • Indoor sound: as low as 28 decibels1
  • Select sizes ENERGY STAR® certified based on outdoor unit pairing

TECHNOLOGY

  • Indoor coil freeze protection
  • High temperature protection in Heating Mode
  • Diagnostics intelligence
  • Recommended control: Wireless Remote Controller (included)

CAPACITIES

  • 0.75 - 1.8 tons

REQUIREMENTS

  • 208/230V
  • Indoor powered by outdoor unit

AESTHETICS

  • Modern, flat panel indoor unit in white


1 Quietest size within each model group during low fan-speed operation

Documents

Display documents for:

Ratings & Reviews