Cooling Efficiency
Dependent upon outdoor unit pairing
Heating Efficiency
N/A
Comfort Features
Best
Email product info

cools
Energy Star Select Sizes

Overview

The newly styled, ultra-quiet Toshiba Carrier High Wall indoor unit is a part of our most efficient RAS Ductless Systems. It features a convenient wireless remote or the choice of an optional wired wall control. You get great comfort options including five fan speeds and a Turbo Mode for when you need to adjust the temperature quickly.

Paired with the RASEA air conditioner, it's perfect for converted spaces, older homes without ductwork or a room that is simply too warm such as a sunroom. And like all our ductless systems, installation is minimally invasive and quick.

Features

STANDARD FEATURES

  • Available in 208/230V
  • Five fan speeds
  • Automatic Swing Louver Mode
  • Quiet indoor sound operation, as low as 26 decibels1
  • One touch memory
  • Timer Mode
  • Sleep Mode
  • System diagnostics
  • 10-year parts limited and 10-year compressor limited warranties to the original purchasing owner upon timely registration2

CONTROL STANDARD FEATURES

  • Wireless Remote Controller standard
  • Wired Remote Controller ° F or ° C
  • Up to 24-hour start/stop timer

OPTIONAL FEATURES

  • Condensate Pump
  • Insulated 25' Lineset


1 Quietest size within each model group during low fan-speed operation

2 If properly registered within ninety (90) days after original installation, parts are warranted to the original purchaser for a period of 10 years. Otherwise, parts warranty is 5 years. For other applications a 7-year parts and 7-year compressor limited warranties apply. See warranty certificate for details.

Specifications

PERFORMANCE

  • Modes: Cool, Heat, Dry, Fan, Auto
  • Five fan speeds
  • Indoor sound: as low as 26 decibels1
  • Select sizes ENERGY STAR® certified based on outdoor unit pairing

TECHNOLOGY

  • Indoor coil freeze protection
  • High temperature protection in Heating Mode
  • Diagnostics intelligence
  • Recommended control: Wireless Remote Controller (included)

CAPACITIES

  • 0.75 - 1.8 tons

REQUIREMENTS

  • 208/230V
  • Indoor powered by outdoor unit

AESTHETICS

  • Modern, flat panel indoor unit in white


1 Quietest size within each model group during low fan-speed operation

Documents

Display documents for:

Works Well With

Ratings & Reviews