Cooling Efficiency
Up to 23.0 SEER
Heating Efficiency
N/A
Comfort Features
Best
Email product info

seer-23
cools
Energy Star Select Sizes

Overview

The newly styled, ultra-quiet Toshiba Carrier air conditioner is a part of our most efficient RAS Ductless Systems. Paired with the RASEC High Wall indoor unit, it's perfect for converted spaces, older homes without ductwork or a room that is simply too warm such as a sunroom. And like all our ductless systems, installation is minimally invasive and quick.

Features

STANDARD FEATURES

  • Inverter Compressor
  • Up to 23.0 SEER cooling efficiency
  • Available in 208/230V
  • Wider cooling operating range extends your ability to cool hot spaces nearly year round
  • Piping length up to 66'
  • Quiet outdoor sound operation, as low as 47 decibels1
  • System diagnostics
  • 10-year parts limited and 10-year compressor limited warranties to the original purchasing owner upon timely registration2


Quietest size within each model group during most common cooling operating condition.

If properly registered within ninety (90) days after original installation, parts are warranted to the original purchaser for a period of 10 years. Otherwise, parts warranty is 5 years. For other applications a 7-year parts and 7-year compressor limited warranties apply. See warranty certificate for details.

Specifications

EFFICIENCY

  • Up to 23.0 SEER
  • Up to 13.0 EER
  • Select sizes are ENERGY STAR® certified based on indoor unit pairing

PERFORMANCE

  • Outdoor sound: as low as 47 decibels1

OUTDOOR OPERATING RANGE

  • Cooling mode Min-Max DB: 0° ~ 115° F (-18° ~ 46° C) 

LINE LENGTH

  • Up to 66'

TECHNOLOGY

  • Inverter Compressor
  • System protecting high pressure and loss of charge switches
  • Sound reduction: isolated compressor with acoustic wrap
  • Diagnostics intelligence

CAPACITIES

  • 0.75 - 1.8 tons

REQUIREMENTS

  • 208/230V

AESTHETICS

  • Heavy-gauge, pre-coated galvanized steel construction
  • Coated with a 100% coverage, baked-enamel finish in white


1 Quietest size within each model group during most common cooling operating condition.

Documents

Display documents for:

Ratings & Reviews