Cooling Efficiency
Dependent upon outdoor unit pairing
Heating Efficiency
Dependent upon outdoor unit pairing
Comfort Features
Better
Email product info

cools
heats
Energy Star Select Sizes

Overview

PerformanceTM Series ductless systems offer that perfect balance between budget limits you may have today and your desire for energy savings and comfort options.

This model features up to three fan speeds, and there are many convenience features built-in like the timed start/stop on its Wireless Remote.

The 40MBD ducted indoor unit can be matched with the 38MAR heat pump as part of the MB*D Single Zone System or matched with the 38MGR heat pump as part of the MG Multi-Zone System. It may also be paired with the 38MBQ heat pump.

Features

STANDARD FEATURES

  • Available in 208/230V
  • Modes: Cool, Heat, Dry, Fan, Auto
  • Three indoor unit fan speeds
  • Maximum static pressure up to 0.40 in. WG (size dependent)
  • Quiet indoor sound operation, as low as 30 decibels1
  • Heating Setback (46° F Heating Mode)
  • Follow Me (senses temperature at handheld remote)
  • Sleep Mode
  • Built-in condensate pump
  • Rear or bottom return
  • One-touch memory
  • 10-year parts limited and 10-year compressor limited warranties to the original purchasing owner upon timely registration2

CONTROL STANDARD FEATURES

  • Wireless Remote Controller standard
  • Wired Remote Controller (Timer Function) standard 
  • Optional Wired Remote Controller (7-Day Programmable)
  • Up to 24-hour start/stop timer

OPTIONAL FEATURES

  • Insulated 25' Lineset


1 Quietest size within each model group during low fan-speed operation

2 If properly registered within ninety (90) days after original installation, parts are warranted to the original purchaser for a period of 10 years. Otherwise, parts warranty is 5 years. For other applications a 7-year parts and 7-year compressor limited warranties apply. See warranty certificate for details.

Specifications

PERFORMANCE

  • Modes: Cool, Heat, Dry, Fan, Auto
  • Three indoor fan speeds
  • Indoor sound: as low as 30 decibels1
  • Select sizes are ENERGY STAR® certified based on outdoor unit pairing

TECHNOLOGY

  • Voltage and current protection
  • Recommended control:  Wireless Remote and Wired Remote Controller (included)

CAPACITIES

  • 0.75 - 2 tons

REQUIREMENTS

  • 208/230V 
  • Indoor powered by outdoor unit


1 Quietest size within each model group during low fan-speed operation

Documents

Display documents for:

Ratings & Reviews