Cooling Efficiency
Dependent upon outdoor unit pairing
Heating Efficiency
Dependent upon outdoor unit pairing
Comfort Features
Best
Email product info

cools
heats
Energy Star Select Sizes

Overview

As part of the flexible GJ Multi-Zone System, this indoor unit can be connected with up to eight other indoor unit styles and supported by the efficient 38GJQ heat pump. For quiet comfort in a small or large space application, it can't be beat.

Features

STANDARD FEATURES

  • Available in 203/230V
  • Modes: Cool, Heat, Dry, Fan, Auto
  • Seven indoor fan speeds
  • Motorized louver allows fixed or oscillating motion
  • Auto-restart after power failure
  • Follow Me (senses temperature at handheld remote)
  • Quiet indoor sound operation, as low as 25 decibels1
  • Washable filters
  • Sleep Mode
  • System diagnostics
  • 10-year parts limited and 10-year compressor limited warranties to the original purchasing owner upon timely registration2

CONTROL STANDARD FEATURES

  • Wireless Remote Controller standard
  • Up to 24-hour start/stop timer

OPTIONAL FEATURES

  • Condensate Pump
  • Insulated 25' Lineset


1 Quietest size within each model group during low fan-speed operation

2 If properly registered within ninety (90) days after original installation, parts are warranted to the original purchaser for a period of 10 years. Otherwise, parts warranty is 5 years. For other applications a 7-year parts and 7-year compressor limited warranties apply. See warranty certificate for details.

Specifications

PERFORMANCE

  • Modes: Cool, Heat, Dry, Fan, Auto
  • Seven indoor fan speeds
  • Indoor sound: as low as 25 decibels1
  • Auto-restart after power failure
  • Select sizes are ENERGY STAR® qualified certified based on outdoor unit pairing

TECHNOLOGY

  • Voltage and current protection
  • Diagnostics intelligence
  • Recommended control: Wireless Remote Controller

CAPACITIES

  • 0.75 - 1.5 tons

REQUIREMENTS

  • 208/230V 
  • Indoor powered by outdoor unit


1 Quietest size within each model group during low fan-speed operation

Documents

Display documents for:

Works Well With

Ratings & Reviews