Cooling Efficiency
Up to 15.0 SEER
Heating Efficiency
N/A
Comfort Features
Better
Email product info

seer-15
cools

Overview

ComfortTM Series ductless air conditioners are designed with your budget in mind. The 38MFC model has an Inverter compressor that attains 15.0 SEER cooling and so you can enjoy a higher level of comfort. It is paired with the 40MFC High Wall indoor unit to create the MF Ductless System, giving you plenty of comfort choices.

Features

STANDARD FEATURES

  • Inverter compressor
  • Up to 15.0 SEER cooling efficiency
  • Available in 115V and 208/230V
  • Piping length 65-98' depending on unit capacity
  • Quiet outdoor sound operation, as low as 57 decibels1
  • System diagnostics 
  • 10-year parts limited and 10-year compressor limited warranties to the original purchasing owner upon timely registration1


1 If properly registered within ninety (90) days after original installation, parts are warranted to the original purchaser for a period of 10 years. Otherwise, parts warranty is 5 years. For other applications a 7-year parts and 7-year compressor limited warranties apply. See warranty certificate for details.

Specifications

EFFICIENCY

  • Up to 15.0 SEER
  • Up to 10.5 EER

PERFORMANCE

  • Outdoor sound: as low as 57 decibels1

OUTDOOR OPERATING RANGE

  • Cooling mode Min-Max DB: 14° ~ 115° F (-10° ~ 46° C) 

LINE LENGTH

  • Up to 98'

TECHNOLOGY

  • Inverter Compressor
  • System protecting high pressure and loss of charge switches
  • Current protection
  • Diagnostics intelligence

CAPACITIES

  • 0.75 - 1.8 tons

REQUIREMENTS

  • 0.75 - 1 ton 115V 
  • 1.0 - 1.8 tons 208/230V 

AESTHETICS

  • Heavy-gauge, galvanized steel construction
  • Primed and coated with a 100% coverage, baked-enamel finish in white


1 Quietest size within each model group during most common cooling operating condition.

Documents

Display documents for:

Works Well With

Ratings & Reviews