Cooling Efficiency
Up to 16.5 SEER
Heating Efficiency
Up to 10.5 HSPF
Comfort Features
Better
Email product info

SEER 16.5
HSPF 9.5
cools
heats

Overview

Paired with the 40MBD Ducted indoor unit, this heat pump offers that perfect balance between budget limits you may have today and your desire for energy savings and comfort options. It lives up to its PerformanceTM name with features like an Inverter compressor for quiet efficiency.

Features

STANDARD FEATURES

  • Inverter Compressor
  • Up to 16.5 SEER cooling efficiency
  • Up to 10.5 HSPF heating efficiency
  • Available in 208/230V
  • Built-in basepan heater
  • Piping length of 213'
  • Quiet outdoor sound operation, as low as 65 decibels1
  • 10-year parts limited and 10-year compressor limited warranties to the original purchasing owner upon timely registration2


Quietest size within each model group during most common cooling operating condition.

If properly registered within ninety (90) days after original installation, parts are warranted to the original purchaser for a period of 10 years. Otherwise, parts warranty is 5 years. For other applications a 7-year parts and 7-year compressor limited warranties apply. See warranty certificate for details.

Specifications

EFFICIENCY

  • Up to 16.5 SEER
  • Up to 8.5 EER
  • Up to 10.5 HSPF

PERFORMANCE

  • Outdoor sound: as low as 65 decibels1

OUTDOOR OPERATING RANGE

  • Cooling mode Min-Max DB: Varies by unit size and voltage. Range is -4° ~ 122° F (-20° ~ 50° C)
  • Heating mode Min-Max DB: Varies by unit size and voltage. Range is -4° ~ 86° F (-20° ~ 30° C)

LINE LENGTH

  • Up to 213'

TECHNOLOGY

  • Inverter Compressor
  • Voltage and current protection
  • Sound reduction: isolated compressor

CAPACITIES

  • 3 - 4 tons

REQUIREMENTS

  • 208/230V

AESTHETICS

  • Heavy-gauge, galvanized steel construction
  • Primed and coated with a 100% coverage, baked-enamel finish in white


1 Quietest size within each model group during low fan-speed operation

Documents

Display documents for:

Brochure

Owner's Manual

Warranty

Works Well With

Ratings & Reviews