Efficiency
Up to 95% AFUE
Heat Exchanger
Stainless Steel
Email product info

afue-95
heats

Overview

Save gas, save space and save money. You'll enjoy warm, consistent comfort and lasting reliability from this ultra-compact, ultra-versatile, modulating hot water boiler.

Features

STANDARD FEATURES

  • Up to 95% AFUE
  • Gas valve with 5:1 turn-down ratio
  • Built-In boiler circulator pump
  • Built-In Primary/Secondary Piping
  • Built-In Low Water Cut Off
  • Outdoor Temperature sensor Included
  • Gas-fired, hot-water output
  • Stainless Steel heat exchanger
  • Intermittent direct spark to pilot ignition
  • Integrated multiple boiler
  • Control capability for up to 16 boilers
  • 10-year parts limited warranty1
  • 15-year heat exchanger limited warranty

OPTIONAL FEATURES

  • Optional labor warranty available2


1 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years on parts if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for details.

2 Ask your Carrier® dealer for details.

Specifications

EFFICIENCY

  • Up to 95% AFUE

PERFORMANCE

  • Rated heating output: 50,000-299,000 Btu/h
  • Gas-fired, hot-water output

TECHNOLOGY

  • Gas valve with 5:1 turn-down ratio
  • Stainless steel heat exchanger
  • Electronic spark to pilot ignition
  • Direct Vent and Sidewall venting
  • Condensate drain with built in trap 
  • Pre-mix venturi burner 
  • Capable of controlling up to 16 boilers when multiple boilers are required 
  • Propane convertible
  • Recommended controls: Performance and Comfort series thermostats

CAPACITIES

  • 50,000-299,000 Btu/h 

REQUIREMENTS

  • Power source: 110-125v

AESTHETICS

  • Painted, steel outer casing in taupe metallic

Documents

Display documents for:

Owner's Manual

Warranty

Ratings & Reviews