Efficiency
13 SEER
Quiet Level
Good
Comfort Features
Good
Email product info

seer-13
cools
puron

Overview

Performance series air conditioners offer that perfect balance between budget limits you may have today and your desire for long-term energy savings. 

This model may not be eligible for installation in the Southeast or Southwest regions of the country, based on Department of Energy minimum efficiency standards in place as of January 1, 2015. Ask your Carrier® expert to ensure your new air conditioner meets government regulations for your area.

Features

STANDARD FEATURES

  • Up to 13 SEER cooling efficiency
  • Sound: as low as 74 decibels1
  • Single-stage operation
  • Compressor sound blanket
  • Filter drier system protection from moisture and contaminants
  • WeatherArmor Ultra protection
  • Non-ozone depleting Puron®refrigerant
  • 10-year parts limited warranty2

OPTIONAL FEATURES

  • Optional labor warranty available3


1 Quietest size within each model group during most common operating condition.

2 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

3 Ask your Carrier® dealer for details.

Specifications

EFFICIENCY

  • 13 SEER
  • 11 EER

PERFORMANCE

  • Sound: as low as 74 decibels1

TECHNOLOGY

  • Single-stage scroll compressor
  • System protecting high and low pressure switches
  • Sound reduction: compressor sound blanket
  • Filter drier
  • Recommended control: Carrier® Côr™ thermostat

CAPACITIES

  • 1.5-5 ton

REQUIREMENTS

  • 208-230 V

AESTHETICS

  • Heavy-gauge, galvanized steel construction
  • Baked-on, durable powder coat paint
  • Steel, louvered coil guard


1 Quietest size within each model group during most common operating condition.

You Might Also Like

default

Performance 17 Central Air Conditioner
24ACB7

Works Well With

default

Performance 95 Gas Furnace
59TP5

default

Performance Boost 80 Gas Furnace
58PHA

default

Côr® Wi-Fi® Thermostat
TP-WEM01

Ratings & Reviews