Skip to main content

Gemini™
09DP

Air Cooled Condenser
with Puron® (R-410A) refrigerant
50/60 hZ

63 to 457 Nominal kW 
18 to 130 Nominal Tons

These condensers feature one or two independent refrigerant circuits depending on the unit size. All units are factory wired, nitrogen charged, and easily connected by refrigerant lines and control wiring to the matching Carrier indoor unit. Various combinations of these extremely flexible condensers matched with the compressor /evaporator section provide customized packages to cover a wide range of cooling requirements. Multiple coil and cabinet construction options make these condensers an excellent choice for exposed deck or platform applications.

Performance Features

  • High short circuit interrupt protection option.
  • Motormaster® V low ambient temperature controller option.
  • Single (09DPS) and multiple (09DPM) split combinations.
  • AeroAcoustic low sound fan option.

Reliability Features

  • MCHX coil with E-coating option.
  • Galvanized steel cabinet, bonderized and finished with baked enamel (SS316 construction and coatings also available).
  • Non-fused disconnect protection option.
  • Security grilles/hail guards option.
  • V-coil design (065-130 models).

Installation Features

  • Exposed deck installation.
  • Small footprint.
  • Single circuit manifold tubing kit with all 09DPM model.
  • Fork truck lift pockets (018-060) and lifting holes in base rail construction (065-130 models).

Factory-Installed Options

  • Condenser coil/low sound options
    • E-coated MCHX
    • Low sound fan(s)
  • Ambient/capacity control/interrupt options
    • High short circuit current rating interrupt
    • Motormaster V low ambient control
  • Electrical options
    • Non-fused disconnect
  • Packaging/security options
    • Bottom skid
    • Bottom skid, top crate, bag
    • Security grilles/hail guards
  • Zone II or Class I, Division 2 hazardous location modifications

Field-Installed Accessories

  • Condenser coil/low sound options
    • Low sound fan(s)
    • Vibration isolation pads
  • Ambient/capacity control/interrupt options
    • Motormaster V low ambient control
  • Packaging/security options
    • Security grilles/hail guards
    • Wind baffles

Physical Data

Model Total heat of rejection
(Tons)
Number of refrigerant circuits Total operating weight
(lbs)
09DPS018 20.7 1 638
09DPS020 33.1 1 719
09DPS030 37.7 1 869
09DPM035 43.3 2 1126
09DPM040 54.9 2 1204
09DPM050 66.4 2 1282
09DPM060 75.3 2 1524
09DPM065 85.8 2 1622
09DPM075 107.6 2 1846
09DPM085 115.6 2 1933
09DPM095 129.4 2 1933
09DPM115 149.4 2 2447
09DPM130 172.0 2 2533

Total heat of rejection based on a 15°F subcooling and 30°F difference between saturated condensing temperature and the outdoor ambient.

Capacities & Weights

Model Length (ft-in) Height (ft-in) Width (ft-in)
09DPS018 7-5 5-1 3-5
09DPS020 7-5 5-1 3-5
09DPS030 7-5 6-2 3-5
09DPM035 7-9 5-1 7-5
09DPM040 7-9 5-1 7-5
09DPM050 7-9 5-1 7-5
09DPM060 7-9 5-1 7-5
09DPM065 9-3 6-1 7-5
09DPM075 12-8 6-1 7-5
09DPM085 12-8 6-1 7-5
09DPM095 12-8 6-1 7-5
09DPM115 16-0 6-1 7-5
09DPM130 16-0 6-1 7-5

Electrical Data

Model MCA 208/230 MOCP MCA 380 MOCP MCA 460 MOCP
09DPS018 8.3 15 4.9 15 4.1 15
09DPS020 14.9 20 8.8 15 7.4 15
09DPS030 14.9 20 8.8 15 7.4 15
09DPM035 14.9 20 7.4 15 7.4 15
09DPM040 212.5 25 12.7 15 10.7 15
09DPM050 28.1 30 16.6 20 14.0 15
09DPM060 28.1 30 16.6 20 14.0 15
09DPM065 28.1 30 16.6 20 14.0 15
09DPM075 34.7 40 20.5 25 17.3 20
09DPM085 41.3 45 24.4 25 20.6 25
09DPM095 41.3 45 24.4 25 20.6 25
09DPM115 47.9 45 23.9 25 23.9 25
09DPM130 54.5 60 32.2 35 27.2 30

Electrical Data (Continued)

Model MCA 575 MOCP
09DPS018 3.3 15
09DPS020 5.9 15
09DPS030 5.9 15
09DPM035 5.9 15
09DPM040 8.5 15
09DPM050 11.0 15
09DPM060 11.1 15
09DPM065 11.1 15
09DPM075 13.7 15
09DPM085 16.3 15
09DPM095 16.3 15
09DPM115 18.9 20
09DPM130 21.5 25

MCA = Minimum Circuit Amps
MOCP = Maximum Overcurrent Protection

Performance Features

  • High short circuit interrupt protection option.
  • Motormaster® V low ambient temperature controller option.
  • Single (09DPS) and multiple (09DPM) split combinations.
  • AeroAcoustic low sound fan option.

Reliability Features

  • MCHX coil with E-coating option.
  • Galvanized steel cabinet, bonderized and finished with baked enamel (SS316 construction and coatings also available).
  • Non-fused disconnect protection option.
  • Security grilles/hail guards option.
  • V-coil design (065-130 models).

Installation Features

  • Exposed deck installation.
  • Small footprint.
  • Single circuit manifold tubing kit with all 09DPM model.
  • Fork truck lift pockets (018-060) and lifting holes in base rail construction (065-130 models).

Factory-Installed Options

  • Condenser coil/low sound options
    • E-coated MCHX
    • Low sound fan(s)
  • Ambient/capacity control/interrupt options
    • High short circuit current rating interrupt
    • Motormaster V low ambient control
  • Electrical options
    • Non-fused disconnect
  • Packaging/security options
    • Bottom skid
    • Bottom skid, top crate, bag
    • Security grilles/hail guards
  • Zone II or Class I, Division 2 hazardous location modifications

Field-Installed Accessories

  • Condenser coil/low sound options
    • Low sound fan(s)
    • Vibration isolation pads
  • Ambient/capacity control/interrupt options
    • Motormaster V low ambient control
  • Packaging/security options
    • Security grilles/hail guards
    • Wind baffles

Physical Data

Model Total heat of rejection
(Tons)
Number of refrigerant circuits Total operating weight
(lbs)
09DPS018 20.7 1 638
09DPS020 33.1 1 719
09DPS030 37.7 1 869
09DPM035 43.3 2 1126
09DPM040 54.9 2 1204
09DPM050 66.4 2 1282
09DPM060 75.3 2 1524
09DPM065 85.8 2 1622
09DPM075 107.6 2 1846
09DPM085 115.6 2 1933
09DPM095 129.4 2 1933
09DPM115 149.4 2 2447
09DPM130 172.0 2 2533

Total heat of rejection based on a 15°F subcooling and 30°F difference between saturated condensing temperature and the outdoor ambient.

Capacities & Weights

Model Length (ft-in) Height (ft-in) Width (ft-in)
09DPS018 7-5 5-1 3-5
09DPS020 7-5 5-1 3-5
09DPS030 7-5 6-2 3-5
09DPM035 7-9 5-1 7-5
09DPM040 7-9 5-1 7-5
09DPM050 7-9 5-1 7-5
09DPM060 7-9 5-1 7-5
09DPM065 9-3 6-1 7-5
09DPM075 12-8 6-1 7-5
09DPM085 12-8 6-1 7-5
09DPM095 12-8 6-1 7-5
09DPM115 16-0 6-1 7-5
09DPM130 16-0 6-1 7-5

Electrical Data

Model MCA 208/230 MOCP MCA 380 MOCP MCA 460 MOCP
09DPS018 8.3 15 4.9 15 4.1 15
09DPS020 14.9 20 8.8 15 7.4 15
09DPS030 14.9 20 8.8 15 7.4 15
09DPM035 14.9 20 7.4 15 7.4 15
09DPM040 212.5 25 12.7 15 10.7 15
09DPM050 28.1 30 16.6 20 14.0 15
09DPM060 28.1 30 16.6 20 14.0 15
09DPM065 28.1 30 16.6 20 14.0 15
09DPM075 34.7 40 20.5 25 17.3 20
09DPM085 41.3 45 24.4 25 20.6 25
09DPM095 41.3 45 24.4 25 20.6 25
09DPM115 47.9 45 23.9 25 23.9 25
09DPM130 54.5 60 32.2 35 27.2 30

Electrical Data (Continued)

Model MCA 575 MOCP
09DPS018 3.3 15
09DPS020 5.9 15
09DPS030 5.9 15
09DPM035 5.9 15
09DPM040 8.5 15
09DPM050 11.0 15
09DPM060 11.1 15
09DPM065 11.1 15
09DPM075 13.7 15
09DPM085 16.3 15
09DPM095 16.3 15
09DPM115 18.9 20
09DPM130 21.5 25

MCA = Minimum Circuit Amps
MOCP = Maximum Overcurrent Protection

SEE ALSO
WORKS WITH
CONTROLS