09AW
Remote Outdoor
Air-Cooled Condenser
4 to 70 Nominal kW
1 to 20 Nominal Tons
The 09AW remote outdoor air-cooled condensers are designed for use with Carrier’s indoor self-contained units. These systems provide a practical and economical approach for comfort conditioning requirements in commercial re-fit or newbuild applications.
Performance Features
- High-static, direct-drive condenser fans.
- Condenser coil with integral subcooling circuit.
- Low sound motor.
- Copper tube with aluminum plate finned coils.
- E-coated coils available.
- One or two circuits, each with an integral subcooling circuit.
- TEAO (totally enclosed fan-cooled) or ODP (open drip proof) motors.
- Application customization with multiple factory-installed options.
Reliability Features
- Painted weather resistant cabinet with additional corrosion-resistant options available.
- Propeller type and dynamically balanced fans with direct-drive motors.
- Weatherproof and inherently protected motors operate at specified electrical characteristics.
- Low ambient kit.
- Condenser fan motor contactor.
- Manufactured in an ISO 9001:2000 certified factory.
Installation Features
- Horizontal or vertical airflow configuration.
- Mounting legs shipped with unit.
- Pre-piped and wired at factory.
- Low voltage 24-v control located in unit control box.
- Single point electrical connection.
Standard Warranty
- One year parts.
Factory-Installed Options
- Aluminum cabinet
- Control transformer
- Fused disconnect switch
- Motor options:
- TEAO
- ODP
- Low sound
- Motor control options:
- Fan cycling head pressure control
- Low ambient kit (includes fan cycling and speed head pressure control)
- Circuiting options:
- Single circuit
- Dual circuit
- Subcooling circuit
- Coil fin treatment options:
- Pre-coated
- E-coated
- Quick removal access panels
- Convenient access electrical control panel
Field Installed Accessories
- Extended length mounting legs (for 09AW014-020)
- Defrost thermostat
- Winter start
Physical Data
Model | Capacity (Tons) | Nominal airflow (cfm) | Weight (lbs) | Circuits | Fan HP |
---|---|---|---|---|---|
09AW001 (H,V) | 1 | 3100 | 109 | 1 | 1/2 |
09AW002 (H,V) | 2 | 2750 | 121 | 1 or 2 | 1/2 |
09AW003 (H,V) | 3 | 3850 | 144 | 1 or 2 | 1/2 |
09AW004 (H,V) | 4 | 3700 | 160 | 1 or 2 | 1/2 |
09AW006 (H,V) | 5 | 7700 | 234 | 1 or 2 | 1/2 |
09AW008 (H,V) | 7-1/2 | 7400 | 259 | 1 or 2 | 1/2 |
09AW012 (H,V) | 10 | 7000 | 283 | 1 or 2 | 1/2 |
09AW014 (H,V) | 12 | 15700 | 510 | 1 or 2 | 1 |
09AW016 (H,V) | 15 | 15600 | 518 | 1 or 2 | 1 |
09AW018 (H,V) | 17 | 15400 | 536 | 1 or 2 | 1 |
09AW020 (H,V) | 20 | 15300 | 555 | 1 or 2 | 1 |
09AW001 (L,W) | 1 | 2540 | 109 | 1 | 1/4 |
09AW002 (L,W) | 2 | 2040 | 121 | 1 or 2 | 1/4 |
09AW003 (L,W) | 3 | 2850 | 144 | 1 or 2 | 1/4 |
09AW004 (L,W) | 4 | 2740 | 160 | 1 or 2 | 1/4 |
09AW006 (L,W) | 5 | 5700 | 234 | 1 or 2 | 1/4 |
09AW008 (L,W) | 7-1/2 | 5480 | 259 | 1 or 2 | 1/4 |
09AW012 (L,W) | 10 | 5110 | 283 | 1 or 2 | 1/4 |
09AW014 (L,W) | 12 | 11600 | 510 | 1 or 2 | 1/2 |
09AW016 (L,W) | 15 | 11400 | 518 | 1 or 2 | 1/2 |
09AW018 (L,W) | 17 | 11500 | 530 | 1 or 2 | 1/2 |
09AW020 (L,W) | 20 | 11300 | 555 | 1 or 2 | 1/2 |
Physical Data (Continued)
Model | Refrigerant connections | Dimensions (in) | |||
---|---|---|---|---|---|
Liquid | Gas | Length | Depth | Height | |
09AW001 (H,V) | 5/8 | 5/8 | 32-3/4 | 15-13/16 | 40-5/8 |
09AW002 (H,V) | 5/8 | 7/8 | 32-3/4 | 15-13/16 | 40-5/8 |
09AW003 (H,V) | 5/8 | 7/8 | 37-3/4 | 17-3/4 | 45-5/8 |
09AW004 (H,V) | 7/8 | 1-1/8 | 32-3/4 | 17-3/4 | 45-5/8 |
09AW006 (H,V) | 7/8 | 1-1/8 | 69-3/4 | 17-3/4 | 45-5/8 |
09AW008 (H,V) | 1-1/8 | 1-3/8 | 69-3/4 | 17-3/4 | 45-5/8 |
09AW012 (H,V) | 1-1/8 | 1-3/8 | 69-3/4 | 19 | 45-5/8 |
09AW014 (H,V) | 1-1/8 | 1-3/8 | 104-1/4 | 48 | 42-3/4 |
09AW016 (H,V) | 1-3/8 | 1-5/8 | 104-1/4 | 48 | 42-3/4 |
09AW018 (H,V) | 1-3/8 | 1-5/8 | 104-1/4 | 48 | 42-3/4 |
09AW020 (H,V) | 1-3/8 | 1-5/8 | 104-1/4 | 48 | 42-3/4 |
09AW001 (L,W) | 5/8 | 5/8 | 32-3/4 | 15-13/16 | 40-5/8 |
09AW002 (L,W) | 5/8 | 7/8 | 32-3/4 | 15-13/16 | 40-5/8 |
09AW003 (L,W) | 5/8 | 7/8 | 37-3/4 | 17-3/4 | 45-5/8 |
09AW004 (L,W) | 7/8 | 1-1/8 | 37-3/4 | 17-3/4 | 45-5/8 |
09AW006 (L,W) | 7/8 | 1-1/8 | 69-3/4 | 17-3/4 | 45-5/8 |
09AW008 (L,W) | 1-1/8 | 1-3/8 | 69-3/4 | 17-3/4 | 45-5/8 |
09AW012 (L,W) | 1-1/8 | 1-3/8 | 69-3/4 | 19 | 45-5/8 |
09AW014 (L,W) | 1-1/8 | 1-3/8 | 104-1/4 | 48 | 42-3/4 |
09AW016 (L,W) | 1-3/8 | 1-5/8 | 104-1/4 | 48 | 42-3/4 |
09AW018 (L,W) | 1-5/8 | 1-5/8 | 104-1/4 | 48 | 42-3/4 |
09AW020 (L,W) | 1-5/8 | 1-5/8 | 104-1/4 | 48 | 42-3/4 |
Electrical Data
Model | Motor HP | 208/230-1-60 | 208/230-3-60 | ||
---|---|---|---|---|---|
MCA | MOCP | MCA | MOCP | ||
09AW001 (H,V) | 1/2 | 15 | 15 | 15 | 20 |
09AW002 (H,V) | 1/2 | 15 | 15 | 15 | 20 |
09AW003 (H,V) | 1/2 | 15 | 15 | 15 | 20 |
09AW004 (H,V) | 1/2 | 15 | 15 | 15 | 20 |
09AW006 (H,V) | 1/2 | 15 | 15 | 15 | 20 |
09AW008 (H,V) | 1/2 | 15 | 15 | 15 | 20 |
09AW012 (H,V) | 1/2 | 15 | 15 | 15 | 20 |
09AW014 (H,V) | 1-1/2* | 15 | 15 | 15 | 20 |
09AW016 (H,V) | 1-1/2* | 15 | 15 | 15 | 20 |
09AW018 (H,V) | 1-1/2* | 15 | 15 | 15 | 20 |
09AW020 (H,V) | 1-1/2* | 15 | 15 | 15 | 20 |
09AW001 (L,W) | 1/4 | 15 | 15 | 15 | 20 |
09AW002 (L,W) | 1/4 | 15 | 15 | 15 | 20 |
09AW003 (L,W) | 1/4 | 15 | 15 | 15 | 20 |
09AW004 (L,W) | 1/4 | 15 | 15 | 15 | 20 |
09AW006 (L,W) | 1/4 | 15 | 15 | 15 | 20 |
09AW008 (L,W) | 1/4 | 15 | 15 | 15 | 20 |
09AW012 (L,W) | 1/4 | 15 | 15 | 15 | 20 |
09AW014 (L,W) | 1-1/2 | N/A | N/A | 15 | 20 |
09AW016 (L,W) | 1-1/2 | N/A | N/A | 15 | 20 |
09AW018 (L,W) | 1-1/2 | N/A | N/A | 15 | 20 |
09AW020 (L,W) | 1-1/2 | N/A | N/A | 15 | 20 |
Electrical Data (Continued)
Model | Motor HP | 460-3-60 | 575-3-60 | ||
---|---|---|---|---|---|
MCA | MOCP | MCA | MOCP | ||
09AW001 (H,V) | 1/2 | 15 | 15 | 15 | 15 |
09AW002 (H,V) | 1/2 | 15 | 15 | 15 | 15 |
09AW003 (H,V) | 1/2 | 15 | 15 | 15 | 15 |
09AW004 (H,V) | 1/2 | 15 | 15 | 15 | 15 |
09AW006 (H,V) | 1/2 | 15 | 15 | 15 | 15 |
09AW008 (H,V) | 1/2 | 15 | 15 | 15 | 15 |
09AW012 (H,V) | 1/2 | 15 | 15 | 15 | 15 |
09AW014 (H,V) | 1-1/2* | 15 | 15 | 15 | 15 |
09AW016 (H,V) | 1-1/2* | 15 | 15 | 15 | 15 |
09AW018 (H,V) | 1-1/2* | 15 | 15 | 15 | 15 |
09AW020 (H,V) | 1-1/2* | 15 | 15 | 15 | 15 |
09AW001 (L,W) | 1/4 | 15 | 15 | 15 | 15 |
09AW002 (L,W) | 1/4 | 15 | 15 | 15 | 15 |
09AW003 (L,W) | 1/4 | 15 | 15 | 15 | 15 |
09AW004 (L,W) | 1/4 | 15 | 15 | 15 | 15 |
09AW006 (L,W) | 1/4 | 15 | 15 | 15 | 15 |
09AW008 (L,W) | 1/4 | 15 | 15 | 15 | 15 |
09AW012 (L,W) | 1/4 | 15 | 15 | 15 | 15 |
09AW014 (L,W) | 1-1/2 | 15 | 15 | N/A | N/A |
09AW016 (L,W) | 1-1/2 | 15 | 15 | N/A | N/A |
09AW018 (L,W) | 1-1/2 | 15 | 15 | N/A | N/A |
09AW020 (L,W) | 1-1/2 | 15 | 15 | N/A | N/A |
*1HP motor on 208/230-1-60 (1140rpm)
Performance Features
- High-static, direct-drive condenser fans.
- Condenser coil with integral subcooling circuit.
- Low sound motor.
- Copper tube with aluminum plate finned coils.
- E-coated coils available.
- One or two circuits, each with an integral subcooling circuit.
- TEAO (totally enclosed fan-cooled) or ODP (open drip proof) motors.
- Application customization with multiple factory-installed options.
Reliability Features
- Painted weather resistant cabinet with additional corrosion-resistant options available.
- Propeller type and dynamically balanced fans with direct-drive motors.
- Weatherproof and inherently protected motors operate at specified electrical characteristics.
- Low ambient kit.
- Condenser fan motor contactor.
- Manufactured in an ISO 9001:2000 certified factory.
Installation Features
- Horizontal or vertical airflow configuration.
- Mounting legs shipped with unit.
- Pre-piped and wired at factory.
- Low voltage 24-v control located in unit control box.
- Single point electrical connection.
Standard Warranty
- One year parts.
Factory-Installed Options
- Aluminum cabinet
- Control transformer
- Fused disconnect switch
- Motor options:
- TEAO
- ODP
- Low sound
- Motor control options:
- Fan cycling head pressure control
- Low ambient kit (includes fan cycling and speed head pressure control)
- Circuiting options:
- Single circuit
- Dual circuit
- Subcooling circuit
- Coil fin treatment options:
- Pre-coated
- E-coated
- Quick removal access panels
- Convenient access electrical control panel
Field Installed Accessories
- Extended length mounting legs (for 09AW014-020)
- Defrost thermostat
- Winter start
Physical Data
Model | Capacity (Tons) | Nominal airflow (cfm) | Weight (lbs) | Circuits | Fan HP |
---|---|---|---|---|---|
09AW001 (H,V) | 1 | 3100 | 109 | 1 | 1/2 |
09AW002 (H,V) | 2 | 2750 | 121 | 1 or 2 | 1/2 |
09AW003 (H,V) | 3 | 3850 | 144 | 1 or 2 | 1/2 |
09AW004 (H,V) | 4 | 3700 | 160 | 1 or 2 | 1/2 |
09AW006 (H,V) | 5 | 7700 | 234 | 1 or 2 | 1/2 |
09AW008 (H,V) | 7-1/2 | 7400 | 259 | 1 or 2 | 1/2 |
09AW012 (H,V) | 10 | 7000 | 283 | 1 or 2 | 1/2 |
09AW014 (H,V) | 12 | 15700 | 510 | 1 or 2 | 1 |
09AW016 (H,V) | 15 | 15600 | 518 | 1 or 2 | 1 |
09AW018 (H,V) | 17 | 15400 | 536 | 1 or 2 | 1 |
09AW020 (H,V) | 20 | 15300 | 555 | 1 or 2 | 1 |
09AW001 (L,W) | 1 | 2540 | 109 | 1 | 1/4 |
09AW002 (L,W) | 2 | 2040 | 121 | 1 or 2 | 1/4 |
09AW003 (L,W) | 3 | 2850 | 144 | 1 or 2 | 1/4 |
09AW004 (L,W) | 4 | 2740 | 160 | 1 or 2 | 1/4 |
09AW006 (L,W) | 5 | 5700 | 234 | 1 or 2 | 1/4 |
09AW008 (L,W) | 7-1/2 | 5480 | 259 | 1 or 2 | 1/4 |
09AW012 (L,W) | 10 | 5110 | 283 | 1 or 2 | 1/4 |
09AW014 (L,W) | 12 | 11600 | 510 | 1 or 2 | 1/2 |
09AW016 (L,W) | 15 | 11400 | 518 | 1 or 2 | 1/2 |
09AW018 (L,W) | 17 | 11500 | 530 | 1 or 2 | 1/2 |
09AW020 (L,W) | 20 | 11300 | 555 | 1 or 2 | 1/2 |
Physical Data (Continued)
Model | Refrigerant connections | Dimensions (in) | |||
---|---|---|---|---|---|
Liquid | Gas | Length | Depth | Height | |
09AW001 (H,V) | 5/8 | 5/8 | 32-3/4 | 15-13/16 | 40-5/8 |
09AW002 (H,V) | 5/8 | 7/8 | 32-3/4 | 15-13/16 | 40-5/8 |
09AW003 (H,V) | 5/8 | 7/8 | 37-3/4 | 17-3/4 | 45-5/8 |
09AW004 (H,V) | 7/8 | 1-1/8 | 32-3/4 | 17-3/4 | 45-5/8 |
09AW006 (H,V) | 7/8 | 1-1/8 | 69-3/4 | 17-3/4 | 45-5/8 |
09AW008 (H,V) | 1-1/8 | 1-3/8 | 69-3/4 | 17-3/4 | 45-5/8 |
09AW012 (H,V) | 1-1/8 | 1-3/8 | 69-3/4 | 19 | 45-5/8 |
09AW014 (H,V) | 1-1/8 | 1-3/8 | 104-1/4 | 48 | 42-3/4 |
09AW016 (H,V) | 1-3/8 | 1-5/8 | 104-1/4 | 48 | 42-3/4 |
09AW018 (H,V) | 1-3/8 | 1-5/8 | 104-1/4 | 48 | 42-3/4 |
09AW020 (H,V) | 1-3/8 | 1-5/8 | 104-1/4 | 48 | 42-3/4 |
09AW001 (L,W) | 5/8 | 5/8 | 32-3/4 | 15-13/16 | 40-5/8 |
09AW002 (L,W) | 5/8 | 7/8 | 32-3/4 | 15-13/16 | 40-5/8 |
09AW003 (L,W) | 5/8 | 7/8 | 37-3/4 | 17-3/4 | 45-5/8 |
09AW004 (L,W) | 7/8 | 1-1/8 | 37-3/4 | 17-3/4 | 45-5/8 |
09AW006 (L,W) | 7/8 | 1-1/8 | 69-3/4 | 17-3/4 | 45-5/8 |
09AW008 (L,W) | 1-1/8 | 1-3/8 | 69-3/4 | 17-3/4 | 45-5/8 |
09AW012 (L,W) | 1-1/8 | 1-3/8 | 69-3/4 | 19 | 45-5/8 |
09AW014 (L,W) | 1-1/8 | 1-3/8 | 104-1/4 | 48 | 42-3/4 |
09AW016 (L,W) | 1-3/8 | 1-5/8 | 104-1/4 | 48 | 42-3/4 |
09AW018 (L,W) | 1-5/8 | 1-5/8 | 104-1/4 | 48 | 42-3/4 |
09AW020 (L,W) | 1-5/8 | 1-5/8 | 104-1/4 | 48 | 42-3/4 |
Electrical Data
Model | Motor HP | 208/230-1-60 | 208/230-3-60 | ||
---|---|---|---|---|---|
MCA | MOCP | MCA | MOCP | ||
09AW001 (H,V) | 1/2 | 15 | 15 | 15 | 20 |
09AW002 (H,V) | 1/2 | 15 | 15 | 15 | 20 |
09AW003 (H,V) | 1/2 | 15 | 15 | 15 | 20 |
09AW004 (H,V) | 1/2 | 15 | 15 | 15 | 20 |
09AW006 (H,V) | 1/2 | 15 | 15 | 15 | 20 |
09AW008 (H,V) | 1/2 | 15 | 15 | 15 | 20 |
09AW012 (H,V) | 1/2 | 15 | 15 | 15 | 20 |
09AW014 (H,V) | 1-1/2* | 15 | 15 | 15 | 20 |
09AW016 (H,V) | 1-1/2* | 15 | 15 | 15 | 20 |
09AW018 (H,V) | 1-1/2* | 15 | 15 | 15 | 20 |
09AW020 (H,V) | 1-1/2* | 15 | 15 | 15 | 20 |
09AW001 (L,W) | 1/4 | 15 | 15 | 15 | 20 |
09AW002 (L,W) | 1/4 | 15 | 15 | 15 | 20 |
09AW003 (L,W) | 1/4 | 15 | 15 | 15 | 20 |
09AW004 (L,W) | 1/4 | 15 | 15 | 15 | 20 |
09AW006 (L,W) | 1/4 | 15 | 15 | 15 | 20 |
09AW008 (L,W) | 1/4 | 15 | 15 | 15 | 20 |
09AW012 (L,W) | 1/4 | 15 | 15 | 15 | 20 |
09AW014 (L,W) | 1-1/2 | N/A | N/A | 15 | 20 |
09AW016 (L,W) | 1-1/2 | N/A | N/A | 15 | 20 |
09AW018 (L,W) | 1-1/2 | N/A | N/A | 15 | 20 |
09AW020 (L,W) | 1-1/2 | N/A | N/A | 15 | 20 |
Electrical Data (Continued)
Model | Motor HP | 460-3-60 | 575-3-60 | ||
---|---|---|---|---|---|
MCA | MOCP | MCA | MOCP | ||
09AW001 (H,V) | 1/2 | 15 | 15 | 15 | 15 |
09AW002 (H,V) | 1/2 | 15 | 15 | 15 | 15 |
09AW003 (H,V) | 1/2 | 15 | 15 | 15 | 15 |
09AW004 (H,V) | 1/2 | 15 | 15 | 15 | 15 |
09AW006 (H,V) | 1/2 | 15 | 15 | 15 | 15 |
09AW008 (H,V) | 1/2 | 15 | 15 | 15 | 15 |
09AW012 (H,V) | 1/2 | 15 | 15 | 15 | 15 |
09AW014 (H,V) | 1-1/2* | 15 | 15 | 15 | 15 |
09AW016 (H,V) | 1-1/2* | 15 | 15 | 15 | 15 |
09AW018 (H,V) | 1-1/2* | 15 | 15 | 15 | 15 |
09AW020 (H,V) | 1-1/2* | 15 | 15 | 15 | 15 |
09AW001 (L,W) | 1/4 | 15 | 15 | 15 | 15 |
09AW002 (L,W) | 1/4 | 15 | 15 | 15 | 15 |
09AW003 (L,W) | 1/4 | 15 | 15 | 15 | 15 |
09AW004 (L,W) | 1/4 | 15 | 15 | 15 | 15 |
09AW006 (L,W) | 1/4 | 15 | 15 | 15 | 15 |
09AW008 (L,W) | 1/4 | 15 | 15 | 15 | 15 |
09AW012 (L,W) | 1/4 | 15 | 15 | 15 | 15 |
09AW014 (L,W) | 1-1/2 | 15 | 15 | N/A | N/A |
09AW016 (L,W) | 1-1/2 | 15 | 15 | N/A | N/A |
09AW018 (L,W) | 1-1/2 | 15 | 15 | N/A | N/A |
09AW020 (L,W) | 1-1/2 | 15 | 15 | N/A | N/A |
*1HP motor on 208/230-1-60 (1140rpm)
SEE ALSO
WORKS WITH
CONTROLS