Skip to main content

06T

Semi-Hermetic
Twin Screw Compressor

15 to 50 Nominal HP
56 to 150 Nominal m³/h
33 to 88 Nominal cfm

  • Versatile and reliable performer for comfort or refrigeration.
  • Compatible with R-134a, R-404A refrigerants.

Suitable for air conditioning or refrigeration applications, purchase the bare compressor and build up your own system, or let Carrier build a complete marine condensing unit for you.

Features

  • Automatic unloaded starting, expensive high-torque motors are unnecessary, reducing initial expense.
  • High-efficiency motor can further increase efficiency of 5F and 5H compressors.
  • Crankcase casting, cylinder head, and valve plate designs allow for a smooth, unrestricted refrigerant flow.
  • Refined, two-piece shaft seal assembly virtually eliminates seal leakage for maximum reliability over a wide temperature range.
  • Efficient crankcase heater design prevents accumulation of liquid refrigerant in the crankcase during shutdown, dilution of the compressor oil supply.
  • As suction pressure changes, capacity control automatically reduces compressor capacity to as low as 35% of full-design load, reducing horsepower requirements as demand changes. Part-load operation increases energy efficiency, reducing utility bills.
  • Large-capacity, manually reversible oil pump, automatic pressure regulator, and oil-filtering system provide positive pressure lubrication, extending life.
  • Suction gases flow around cylinder sleeve to keep the cylinder cool, reducing cylinder wear.
  • Greater operating efficiencies by running an over sized compressor at a reduced RPM.

Performance & Physical Data

Size Capacity low temp.
(Tons)
Capacity medium temp.
(Tons)
Capacity high temp.
(Tons)
Length / depth
(in.)
Width
(in.)
Height
(in.)
Operating weight
(lbs.)
33 8.11 8.11 12.44 33 15 20 365
39 10.01 10.01 15.24 33 15 20 380
44 11.37 11.37 17.26 33 15 20 380
48 12.69 12.69 19.38 33 15 20 390
54 14.56 14.56 22.04 33 15 20 390
65 18.35 18.35 28.09 33 15 20 400
78 22.11 22.11 33.63 33 15 20 405
88 24.98 24.98 38.1 33 15 20 405

Suitable for air conditioning or refrigeration applications, purchase the bare compressor and build up your own system, or let Carrier build a complete marine condensing unit for you.

Features

  • Automatic unloaded starting, expensive high-torque motors are unnecessary, reducing initial expense.
  • High-efficiency motor can further increase efficiency of 5F and 5H compressors.
  • Crankcase casting, cylinder head, and valve plate designs allow for a smooth, unrestricted refrigerant flow.
  • Refined, two-piece shaft seal assembly virtually eliminates seal leakage for maximum reliability over a wide temperature range.
  • Efficient crankcase heater design prevents accumulation of liquid refrigerant in the crankcase during shutdown, dilution of the compressor oil supply.
  • As suction pressure changes, capacity control automatically reduces compressor capacity to as low as 35% of full-design load, reducing horsepower requirements as demand changes. Part-load operation increases energy efficiency, reducing utility bills.
  • Large-capacity, manually reversible oil pump, automatic pressure regulator, and oil-filtering system provide positive pressure lubrication, extending life.
  • Suction gases flow around cylinder sleeve to keep the cylinder cool, reducing cylinder wear.
  • Greater operating efficiencies by running an over sized compressor at a reduced RPM.

Performance & Physical Data

Size Capacity low temp.
(Tons)
Capacity medium temp.
(Tons)
Capacity high temp.
(Tons)
Length / depth
(in.)
Width
(in.)
Height
(in.)
Operating weight
(lbs.)
33 8.11 8.11 12.44 33 15 20 365
39 10.01 10.01 15.24 33 15 20 380
44 11.37 11.37 17.26 33 15 20 380
48 12.69 12.69 19.38 33 15 20 390
54 14.56 14.56 22.04 33 15 20 390
65 18.35 18.35 28.09 33 15 20 400
78 22.11 22.11 33.63 33 15 20 405
88 24.98 24.98 38.1 33 15 20 405
SEE ALSO
WORKS WITH
CONTROLS