Skip to main content

06M

Semi-Hermetic
Reciprocating Compressor

12 to 20 Nominal HP
25 to 41 Nominal m³/h
15 to 24 Nominal cfm

  • Standard motor protection
  • Multiple suction locations
  • Dual sight glass
  • Rotatable terminal box
  • Positive displacement oil pump

Features

  • Designed specifically for R-410A.
  • Same high standards as the 06D and 06E compressors.
  • New factory installed compressor protection module replacing external overloads and calibrated circuit breakers.
  • Designed for wide variable speed range.
  • Suction cut-off and SMART unloading capacity control capable.
  • Serviceability – motor, valve plate, terminal plate, terminal box, oil pump field replaceable.
  • Motor protection upgrade option – Sentinel. Diagnostic software provides motor trend data and fault codes.
  • Smaller installation footprint – 4” narrower then the 06D compressor.

Performance & Physical Data

Models Airflow (cfm) Number of cylinders Nominal HP Suction line size Discharge line size Dry weight
(lbs)
Oil charge
(pints)
06MM015 15.5 3 7 1-1/8” 7/8” 379 5.8
06MM018 18.4 3 9 1-1/8” 7/8” 384 5.8
06MM021 21.2 3 11 1-3/8” 1-1/8” 387 5.8
06MM024 24.1 3 13 1-3/8” 1-1/8” 392 5.8
06MA015 15.5 3 9 1-1/8” 7/8” 379 5.8
06MA018 18.4 3 11 1-1/8” 7/8” 384 5.8
06MA021 21.2 3 13 1-3/8” 1-1/8” 387 5.8
06MA024 24.1 3 15 1-3/8” 1-1/8” 392 5.8

Features

  • Designed specifically for R-410A.
  • Same high standards as the 06D and 06E compressors.
  • New factory installed compressor protection module replacing external overloads and calibrated circuit breakers.
  • Designed for wide variable speed range.
  • Suction cut-off and SMART unloading capacity control capable.
  • Serviceability – motor, valve plate, terminal plate, terminal box, oil pump field replaceable.
  • Motor protection upgrade option – Sentinel. Diagnostic software provides motor trend data and fault codes.
  • Smaller installation footprint – 4” narrower then the 06D compressor.

Performance & Physical Data

Models Airflow (cfm) Number of cylinders Nominal HP Suction line size Discharge line size Dry weight
(lbs)
Oil charge
(pints)
06MM015 15.5 3 7 1-1/8” 7/8” 379 5.8
06MM018 18.4 3 9 1-1/8” 7/8” 384 5.8
06MM021 21.2 3 11 1-3/8” 1-1/8” 387 5.8
06MM024 24.1 3 13 1-3/8” 1-1/8” 392 5.8
06MA015 15.5 3 9 1-1/8” 7/8” 379 5.8
06MA018 18.4 3 11 1-1/8” 7/8” 384 5.8
06MA021 21.2 3 13 1-3/8” 1-1/8” 387 5.8
06MA024 24.1 3 15 1-3/8” 1-1/8” 392 5.8
SEE ALSO
WORKS WITH
CONTROLS