• default
  • Furnance_50XT_Suppl_1

This product is obsolete

  • seer-15 HSPF 8 cools heats estar puron

    The Infinity heat pump, managed by the Infinity control, cools all summer then converts to heating mode automatically in cooler months.

    A two-stage compressor and variable-speed blower let's you enjoy exceptional comfort features like Ideal Humidity® System technology for superior summer dehumidification.

    This efficient heat pump system utilizes energy-saving, low-stage compression up to 80% of time to create more even temperatures, quieter operation and improved air flow.

  • seer-15 HSPF 8 cools heats estar puron

    STANDARD FEATURES

    • Up to 15.5 SEER
    • 8.0 HSPF
    • Sound: as low as 75 decibels1 in cooling mode
    • Ideal Humidity System® technology for superior summer dehumidification
    • Uses Infinity control for precise comfort and temperature control
    • Two-stage compressor operation for excellent comfort and efficiency
    • Variable-speed blower for ultimate comfort and quiet operation
    • Thermostatic Expansion Valve (TXV) refrigeration management maintains proper flow to help insure reliable, efficient operation
    • Fully insulated cabinet
    • Air purifier, humidifier and ventilator compatible
    • Non-ozone depleting Puron® refrigerant
    • Filter drier system protection from moisture and contaminants
    • Ideal Defrost heating operation with Infinity control
    • Envirotuff rust-proof base with integrated drain
    • 10-year parts limited warranty2

    OPTIONAL FEATURES

    • Electrical-resistance heating packages available
    • ArmorCoat coil tin-plating for enhanced corrosion resistance
    • Optional labor warranty available3

    1 Quietest size within each model group during most common cooling operation condition.

    2 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

    3 Ask your Carrier® dealer for details.

  • seer-15 HSPF 8 cools heats estar puron

    EFFICIENCY

    • Up to 15.5 SEER
    • Up to 12 EER
    • 8.0 HSPF
    • All sizes meet ENERGY STAR® qualifications

    PERFORMANCE

    • Compressor and blower enhanced summer dehumidification when managed by the Infinity control
    • Sound: as low as 75 decibels1 in cooling mode

    TECHNOLOGY

    • Two-stage scroll compressor
    • High-efficiency, variable-speed blower motor
    • System protecting high pressure and loss of charge switches
    • Thermostatic Expansion Valve (TXV) refrigeration management
    • Sound reduction: silencer top
    • Filter drier
    • Infinity level advanced diagnostic intelligence
    • Recommended control: Infinity control
    • Optional ArmorCoat tin-plating to enhance corrosion resistance

    CAPACITIES

    • 2-5 ton

    REQUIREMENTS

    • 208-230 V

    AESTHETICS

    • Heavy-gauge, galvanized steel construction
    • Steel, louvered coil guard

    COMPARE TO OTHER MODELS

    1 Quietest size within each model group during most common cooling operation condition.

    Carrier reserves the right to discontinue or change any specification or design without prior notice or obligation.

  • seer-15 HSPF 8 cools heats estar puron

    Can't find what you are looking for?

    • Oops—we’ll take the heat on this one. Sorry we couldn’t find documents for that product. Please make sure you entered the correct product type and model number. You can also contact your local Carrier® experts.

Infinity® 15 Packaged Heat Pump System 50XT-A

HIGH-EFFICIENCY SYSTEM FOR EXCEPTIONAL COOLING AND HEATING COMFORT

  • ENERGY STAR® qualified in all sizes
  • Superior summer dehumidification when managed by the Infinity control
  • Two-stage compressor and variable-speed blower motor
  • Cooling Efficiency

  • Heating Efficiency

  • Comfort Features