• performance variable speed fan coil FV4
  • FV4-328
  • puron seerboost

    When it comes to saving on your energy dollars, moving cool air inside your home with a variable-speed fan coil can make a surprising difference. You can gain up to 2 SEER rating points on your air conditioner or heat pump efficiency.

    You can also gain on comfort. Variable-speed enables better summer humidity control and more consistent air temperatures along with quieter operation. Less humidity also means you'll feel cooler at slightly warmer temperatures.

  • puron seerboost

    STANDARD FEATURES

    • Variable-speed blower for improved comfort and quiet operation
    • Capable of increasing cooling system efficiency by up to 2 SEER
    • Ideal Humidity® System technology capable
    • Thermostatic Expansion Valve (TXV) refrigeration management maintains proper flow to help insure reliable, efficient operation
    • Sloped, corrosion-free drain pan design helps reduce mold and bacteria build-up
    • Air purifier and humidifier compatible
    • Non-ozone depleting Puron® refrigerant
    • Fully insulated cabinet
    • Advanced temperature control
    • 10-year parts limited warranty1

    OPTIONAL FEATURES

    • Electrical-resistance heating packages available
    • ArmorCoat coil tin-plating for enhanced corrosion resistance
    • Optional labor warranty available2

    1 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

    2 Ask your Carrier® dealer for details.

  • puron seerboost

    EFFICIENCY

    • Capable of SEER boost up to 2 rating points
    • Ultra low power consumption during fan only operation

    PERFORMANCE

    • Summer dehumidification is blower motor enhanced
    • Sound: quiet operation

    TECHNOLOGY

    • High-efficiency, variable-speed blower motor
    • Supplemental, electrical-resistance heating packages available for field installation
    • Thermostatic Expansion Valve (TXV) refrigeration management
    • Optional ArmorCoat tin-plating enhances corrosion resistance
    • Washable air filter
    • Recommended control: Performance Edge® relative humidity thermostat

    CAPACITIES

    • 1.5-5 ton

    INSTALLATION

    • Flexible installation: upflow, downflow or horizontal

    REQUIREMENTS

    • 208/230 V

    AESTHETICS

    • 20-gauge, galvanized steel cabinet pre-painted in taupe metallic
    COMPARE TO OTHER MODELS

    Carrier reserves the right to discontinue or change any specification or design without prior notice or obligation.

  • puron seerboost

    Brochure

    Warranty

Performance Fan Coil FV4

IMPROVE YOUR EFFICIENCY AND COMFORT

  • Ideal Humidity System® technology capable
  • Variable-speed blower motor can improve the efficiency of the outdoor unit
  • Optional electrical-resistance heaters can be added to supplement winter heating
  • Efficiency SupportUp to 2.0 SEER

  • Comfort FeaturesBest