• infinity variable speed fan coil FE5
  • FE4_FE5-328_large
  • puron seerboost

    When it comes to saving on your energy dollars, moving cool air inside your home with a variable-speed fan coil can make a surprising difference.

    You can gain up to 2 SEER rating points on your air conditioner or heat pump efficiency. You can also gain on comfort. Variable-speed enables better summer humidity control and more consistent air temperatures along with quieter operation. Less humidity also means you'll feel cooler at slightly warmer temperatures. It's another way an Infinity fan coil can help you save money.

  • puron seerboost

    STANDARD FEATURES

    • Variable-speed blower for ultimate comfort and quiet operation
    • Capable of increasing cooling system efficiency by up to 2 SEER
    • Ideal Humidity® System technology capable
    • Thermostatic Expansion Valve (TXV) refrigeration management maintains proper flow to help insure reliable, efficient operation
    • Sloped, corrosion-free drain pan design helps reduce mold and bacteria build-up
    • Air purifier and humidifier compatible
    • Infinity intelligence enables self-configuration and easy troubleshooting with Infinity control
    • Non-ozone depleting Puron® refrigerant
    • Fully insulated cabinet
    • Advanced temperature control
    • 10-year parts limited warranty1

    OPTIONAL FEATURES

    • Electrical-resistance heating packages available
    • ArmorCoat tin-plating for enhanced corrosion resistance
    • Optional labor warranty available2

    1 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

    2 Ask your Carrier® dealer for details.

  • puron seerboost

    EFFICIENCY

    • Capable of SEER boost up to 2 rating points
    • Ultra low power consumption during fan only operation

    PERFORMANCE

    • Summer dehumidification is blower motor enhanced
    • Sound: quiet operation

    TECHNOLOGY

    • High-efficiency, variable-speed blower motor
    • Multipoise design for installation flexibility
    • Supplemental, electrical-resistance heating packages available for field installation
    • Infinity level advanced diagnostic intelligence
    • Thermostatic Expansion Valve (TXV) refrigeration management
    • Optional ArmorCoat tin-plating enhances corrosion resistance
    • Washable air filter
    • Recommended control: Infinity control

    CAPACITIES

    • 2-3.5 ton

    INSTALLATION

    • upflow/downflow only

    REQUIREMENTS

    • 208/230 V

    AESTHETICS

    • 20-gauge, galvanized steel cabinet pre-painted in taupe metallic
    COMPARE TO OTHER MODELS

    Carrier reserves the right to discontinue or change any specification or design without prior notice or obligation.

  • puron seerboost

    Brochure

    Warranty

Infinity® Fan Coil FE5

MAXIMIZE YOUR EFFICIENCY AND COMFORT

  • Ideal Humidity System® technology capable
  • Variable-speed blower motor can improve the efficiency of the outdoor unit
  • Optional electrical-resistance heaters can be added to supplement winter heating
  • Efficiency SupportUp to 2.0 SEER

  • Comfort FeaturesBest