• comfort multi speed fan coil FB4C
  • FX4-57x31
  • The Comfort FB4C fan coil utilizes a high-efficiency, multi-speed blower motor to provide comfort options. Paired correctly with an outdoor air conditioner or heat pump, it can aid efficiency to help you save on your energy dollars.

  • STANDARD FEATURES

    • High-efficiency, 5-speed blower motor
    • Capable of increasing cooling system efficiency by up to 1 SEER
    • Improved humidity control
    • Multi-flow piston metering device (TXV in 5 ton size only)
    • Sloped, corrosion-free drain pan design helps reduce mold and bacteria build-up
    • Non-ozone depleting Puron® refrigerant
    • Fully insulated cabinet
    • 10-year parts limited warranty1

    OPTIONAL FEATURES

    • Can be purchased with a factory-installed or optional, field-installed, electrical-resistance heating package
    • ArmorCoat coil tin-plating for enhanced corrosion resistance
    • Optional labor warranty available2

    1 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

    2 Ask your Carrier® dealer for details.

  • EFFICIENCY

    • Capable of SEER boost up to 1 rating point

    PERFORMANCE

    • Summer dehumidification is blower motor enhanced
    • Sound: quiet operation supported by insulated cabinet

    TECHNOLOGY

    • High-efficiency, multi-speed blower motor
    • Supplemental, electrical-resistance heating packages available
    • Multi-flow piston refrigeration management
    • Optional ArmorCoat tin-plating enhances corrosion resistance
    • Controls supported: Performance or Comfort series thermostats

    CAPACITIES

    • 1.5-5 ton

    INSTALLATION

    • Flexible installation: upflow, downflow or horizontal

    REQUIREMENTS

    • 208/230 V

    AESTHETICS

    • 20-gauge, galvanized steel cabinet pre-painted in taupe metallic
    COMPARE TO OTHER MODELS

    Carrier reserves the right to discontinue or change any specification or design without prior notice or obligation.

  • Brochure

    Warranty

Comfort
Fan Coil
FB4C

EFFICIENCY SUPPORT WITH COMFORT AND BUDGET IN MIND

  • Multi-speed blower motor helps improve the efficiency of the outdoor unit
  • Electrical-resistance heaters can be purchased with unit or added during installation as an option to supplement winter heating
  • Efficiency SupportUp to 1.0 SEER

  • Comfort FeaturesBetter