• vertical uncased evaporator n coil CNPVU
  • puron

    Having an evaporator coil matched to your outdoor unit is critical to getting the most out of your air conditioner or heat pump.

    An uncased Carrier® evaporator coil comes in a wide range of sizes that can be installed into existing furnace-matched coil casings so you can have the assurance of the right match to your outdoor unit for consistent performance year after year.

  • puron

    STANDARD FEATURES

    • Uncased N coil design
    • Corrosion-resistant, all aluminum coil
    • Thermostatic Expansion Valve (TXV) refrigeration management maintains proper flow to help insure reliable, efficient operation
    • Sloped, corrosion-free drain pan design helps reduce mold and bacteria build-up
    • Non-ozone depleting Puron® refrigerant
    • 10-year parts limited warranty1

    OPTIONAL FEATURES

    • Optional labor warranty available2

    1 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

    2 Ask your Carrier® dealer for details.

  • puron

    TECHNOLOGY

    • Thermostatic Expansion Valve (TXV) refrigeration management
    • Unique N configuration and fin design enable efficient heat transfer in a compact size

    CAPACITIES

    • 1.5-5 tons

    INSTALLATION

    • Vertical upflow/downflow
    COMPARE TO OTHER MODELS

    Carrier reserves the right to discontinue or change any specification or design without prior notice or obligation.

  • puron

    Brochure

    Warranty

Performance Uncased N Evaporator Coil CNPVU

VERTICAL N COIL DESIGN SUPPORTS SYSTEM EFFICIENCY

  • Made for upflow/downflow applications
  • Durable, all aluminum coil design
  • Coil DesignAll Aluminum