Skip to main content
error This product is no longer in production and may only be available in limited quantities. Contact your dealer for further details.
comfort-high-wall-indoor-unit-40MHHC

Comfort™ High Wall Indoor Unit

40MHHC

Designed for a high wall installation and is compatible with single-zone ductless air conditioners.

4.4 out of 5 stars
4.4 out of 5 stars
4.4 out of 5 stars
5 Star
50%
4 Star
38%
3 Star
12%
2 Star
0%
1 Star
0%

Type Single Zone

Connect With a Local Expert

Overview

Comfort Series ductless air conditioners are designed with your budget in mind.

The ideal blend of affordability and effectiveness, our Comfort series 40MHHC high wall ductless indoor unit is a cool choice for air conditioning in a new or converted space. Compatible with the 38MHRC single zone ductless outdoor unit, it offers the convenience of a temperature-sensing handheld remote and customized control over your comfort with four available fan speeds and louvers that can either move or remain stationary.

View Product Literature

California residents please see Proposition 65

WHY THIS DUCTLESS SYSTEM IS RIGHT FOR YOU
energy-savings-icon
Energy Savings

Energy savings are dependent on outdoor unit pairing. Install with select outdoor units for premium or enhanced energy savings.

comfort-features-icon
Comfort Features

Install with select outdoor units for enhanced comfort features that can offer improved temperature control and more consistent comfort.

minimal-installation-icon
Minimal Installation

Because there are no ducts, installation is a breeze—no tearing open walls, patching, or repainting required!

zones-icon
Zones

Compatible with select single and multi-zone ductless air conditioners..

sound-performance-icon
Sound Performance

Extremely quiet operation for peace and comfort.

warranty-icon
Warranty

10-year parts limited warranty upon timely registration.1

Works Well With

Single-zone system with up to 19 SEER for premium energy savings.

1To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

Chat-icon
Let's chat
- Home-icon
chat-circle-icon