ZS Outdoor Air Sensors
ZS-OA

ZS Outdoor Air Sensors

Temperature Only, Temperature Plus Humidity

The Carrier ZS line of communicating outdoor air sensors are designed to measure the air temperature and/or humidity outdoors. Designed for outdoor mounting, the UV-resistant plastic shield keeps the sensor out of the sunlight and allows for excellent air circulation. These outdoor sensors have etched Teflon® lead wires and can withstand high humidity and condensation environments. They are made to perform in a wide range of temperature and moisture conditions.

The ZS outdoor air sensors connect directly to the dedicated sensor network (Rnet) of a Carrier i-Vu controller. This communicating sensor network supports up to 15 ZS sensors through a single port, eliminating the need to consume multiple inputs on the controller.


Find an Expert
Controls Expert

Controls Expert Training Program

Read More
Carrier i-Vu Building Automation Systems

Optimize Building Operations

Watch the i-Vu® Building Automation System video