i-Vu® Open Router
CIV-OR

Network & Integration Device

BACnet®/IP routing with a subnetwork of BACnet MS/TP controllers. Increases the capacity of the i-Vu® Building Automation System.

The i-Vu Open Router provides BACnet routing capabilities between the i-Vu Building Automation System backbone (BACnet/IP), and a subnetwork of Open controllers (BACnet MS/TP). It connects directly to the Ethernet LAN and provides the i-Vu web server with access to the entire building network.

The i-Vu Open Router also increases the capacity of the i-Vu Building Automation System, allowing individual BACnet MS/TP networks (with up to 60 Open controllers each), to be connected together via the i-Vu Building Automation System backbone.


BACnet BTL Testing Labs