i-Vu® CCN Router
CIV-CR

Network & Integration Device

Network device used to connect Ethernet-based Local Area Network (LAN) to the Carrier Comfort Network® (CCN).

The i-Vu CCN Router provides scalability for larger Carrier systems. It connects an Ethernet-based Local Area Network (LAN) to the Carrier Comfort Network (CCN™). Because the i-Vu CCN Router allows for the use of existing LAN wiring, it is an ideal solution for integrating CCN into any building or facility. The i-Vu CCN Router has one EIA-485 port for connecting to the CCN bus, and one 10/100Base-T Ethernet port for connecting to the building LAN. Each i-Vu CCN Router can connect to up to 140 CCN devices. The i-Vu CCN Router also stores trend data and time schedules for the CCN devices that are connected to it.


BACnet BTL Testing Labs